Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Female/Female Thread Connection, Inline Tension Link Load Cell

100,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable

Item# LC706-100K

100,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable LC706-100K LC706-100K
  • Female to Female Thread Connection
  • All Stainless Steel Construction
  • Accuracy of 0.15%
  • Heavy-Duty Construction for High-Capacity Loads


  • Hysteresis ±0.10% FSO
  • Input Resistance 350 Ω
  • Linearity ±0.10% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Temperature Effects ±0.009% FSO/°C (±0.005% FSO/°F)
  • Zero Balance ±1.0% FSO

Description

OMEGA’s LC706/716 Seriestension links have a female tofemale thread connectionLC706 with a 1.8 m (6') cable, andLC716 with an integral connector.Both series are comprised ofall stainless steel. Applicationsinclude cables on cranes, supportrods in architectural designs,engine test beds, suspensionbridges and industrial weighing.

Specifications
Output: 2 mV/V ±0.25 % FSO
Excitation: 10 Vdc (15V max)
Linearity: ±0.10% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range:-34 to 121°C (-30 to 250°F)
Compensated Temp Range:16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero & Span: ±0.009% FSO/°C(±0.005% FSO/°F)
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω
Construction: Stainless steel
Electrical:
    LC706: 1.8 m (6') 4-conductor cable
    LC716: DT02H-10-6P (or equiv.)
Protection Class: IP67
Mating Connector: PT06F10-6S, (sold separately)
Calibration: Calibrated in tension for capacities <100K lbs*
* ≥100,000 lb calibrated in compression.
For calibrations ≥300,000 lb, add suffix “-FS” and consult Sales for price and delivery.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating Connectors, LC1112 models
$41.30
17 In Stock
Accessories - Compatible Panel Meters and Signal Conditioners
Field Calibratable USB Signal Conditioner - add digital USB output to mV/V pressure or load transducers. (see IN-USBH)
$647.77
0 In Stock
Wheatstone Bridge In-Line Signal Conditioner - converts the millivolt signal of the transducer to 0 to 5, 0 to 10, ±5, ±10 Vdc or 4 to 20, 12 ± 8 mA. (see IN-UVI)
$2,045.35
3 In Stock
Accessories and Compatible Meters
15 foot connector/cable assembly for LC411 series
$166.50
0 In Stock
en-US
en
Save Configuration