Skip to search Skip to main content Skip to navigation

Alert: DywerOmega USA offices and shipping warehouses will be closed for the holiday 11/28/2024 and 11/29/2024.

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty, Constant Moment Beam Load Cell

50 kgf, ±0.03%, Linearity, 2 mV/V Output, Cable

$952.23

Item# LCM602-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $952.23
10-24 $904.62
25-49 $885.57
50-99 $847.48
100+ $828.44

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 2 left

Limited Stock
50 kgf, ±0.03%, Linearity, 2 mV/V Output, Cable LCM602-50 LCM602-50
  • 5 Point NIST Traceable Calibration with
    59 kOhm Shunt Cal Data
  • 0.25% Interchangeability for Scale Applications
  • High Quality Stainless Steel Construction
  • Rugged, Economical Design

LCM602-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Length
Connection Type
Cable Length


  • Hysteresis ≤500 lb/250 kgf: ±0.05% FSO >500 lb/250 kgf: ±0.03% FSO
  • Input Resistance 350 Ω minimum
  • Linearity ±0.03% FSO
  • Output Resistance 350 ±10 Ω
  • Repeatability ±0.02% FSO
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Zero Balance ±1.0% FSO
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless steel
  • Electrical 4.6 m (15') PVC insulated, 4-conductor shielded color-coded cable
  • Excitation 10 Vdc (15V maximum)
  • Operating Temp Range -34 to 82°C (-30 to 180°F)
  • Output ≤500 lb/250 kgf: 2 mV/V >500 lb/250 kgf: 3 mV/V ±0.25 % FSO
  • Protection Class IP65
  • Thermal Effects Zero: ±0.002% FSO/°F Span: ±0.001% FSO/°F
  • Full Scale Deflection 0.010 to 0.015" typical
  • 5-Point Calibration (in Compression) 0%, 50%, 100%, 50%, 0%
Model LC602 is a heavy duty industrial load cell designed for industrial weighing and scale applications. The LC602 offers a highly accurate, rugged design in a small, economical package.

The LC602 is also available in metric configurations, with ranges from 0-25 to 0-5000 kgf. Please see the LCM602 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output:
   ?500 lb/250 kgf: 2 mV/V
   >500 lb/250 kgf: 3 mV/V ±0.25 % FSO
5-Point Calibration (in Compression): 0%, 50%, 100%, 50%, 0%
Linearity: ±0.03% FSO
Hysteresis:
   ?500 lb/250 kgf: ±0.05% FSO
   >500 lb/250 kgf: ±0.03% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range: -34 to 82°C (-30 to 180°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.002% FSO/°F
   Span: ±0.001% FSO/°F
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ? minimum
Protection Class: IP65
Output Resistance: 350 ±10 ?
Full Scale Deflection: 0.010 to 0.015" typical
Construction: Stainless steel
Agency Approval: FM Intrinsically Safe IS/I.II.III/1/CDEFG
Electrical: 4.6 m (15') PVC insulated, 4-conductor shielded color-coded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration