Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Beam Load Cell with Amplified Voltage Output

5 lbf, ±0.25%, Linearity, 0.5 to 9.5 Vdc Output, Cable

Item# LC509-005

5 lbf, ±0.25%, Linearity, 0.5 to 9.5 Vdc Output, Cable LC509-005 LC509-005
  • Amplified High Level 0.5 to 9.5 Vdc output
  • Lightweight Aluminum Construction
  • High Accuracy 0.25%
  • Heavy Duty Construction for Weighing Applications


  • Accuracy Value 0.25% FSO
  • Load Cell Material 2024-T351 aluminum
  • Maximum Ambient Temperature 60 {C} (140 {F})
  • Maximum Compensation Temperature 60 {C} (140 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 0 {C} (32{F})
  • Ultimate Overload 800% of Capacity
  • Temperature Effects ±0.69% FSO
  • Style Single Point
The LC509 Series load cell is a unique combination of a high accuracy beam type load cell with an internal amplifier giving a high level dc voltage output. Applications include industrial weighing and automated batching operations where the interfacing controller requires an amplified voltage input. Built-in overload stops and a rugged design make the LC509 a highly reliable transducer for industry, plus it has the ability to have high tare offsets built in for OEM applications.

SPECIFICATIONS
Output: 0.5 to 9.5 Vdc
Excitation: 24 Vdc ±4 Vdc
Accuracy Class: 0.25% FSO; includes linearity, hysteresis, repeatability and zero balance combined
Operating Temp Range: -48 to 60°C (-55 to 140°F)
Compensated Temp Range: 0 to 60°C (32 to 140°F)
Thermal Effects: ±0.69% FSO, zero and span combined over compensated range
Construction: 2024-T351 aluminum
Overload to Stops:
   ?25 lb: 500% of capacity
   >25 lb: 300% of capacity
Ultimate Overload: 800% of capacity
Electrical: 1.2 m (4') 4-conductor shielded PVC cable
Protection Class: IP65
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration