Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Torque Gauge

192 x 0.2 ozF

$1,974.05

Item# HHTQ35-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,974.05
10-24 $1,875.35
25-49 $1,835.87
50-99 $1,756.90
100+ $1,717.42

In stock

Lead Time (If not in stock): 5 weeks
192 x 0.2 ozF HHTQ35-12 HHTQ35-12
  • Ergonomic Torque Sensor with Jacobs Chuck
  • 2000 Hz Sampling Rate
  • Ultra-Compact Size
  • Selectable Units of Measure

HHTQ35-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Features
Force Type
Accuracy Class
Accuracy
Number of Digits


OMEGA’s HHTQ35 Series is an economical digital force gauge designed for clockwise and counterclockwise torque measurements in a variety of applications. They are available in ranges from 10 ozFin to 100 lbFin (7 to 1150 KgFmm) and have a 2000 Hz sample rate. A backlit graphic LCD displays large characters and a menu is available to access the gauges features and configurable parameters. Units have a USB output for data collection and setpoint indicators for pass-fail testing.

SPECIFICATIONS
Accuracy: 0.5% of full scale ± 1 digit
Power: Rechargeable battery or AC using adaptor (batteries and adaptor included)
Battery Life: Up to 7 hours continuous use with backlight on or 24 hours with backlight off
Low Battery: Multi-step low battery indicator is displayed, gauge shuts off automatically when power is too low
Measurement Units: ozFin, lbFin, kgFmm, Ncm (depending on model)
Safe Overload: 150% of full scale (display shows “OVER” at 110% and above)
Configurable Settings: Digital filters, USB output, automatic shutoff, default settings, key tones, audio alarms, calibration
Dimensions:
Meter: 99.1 H x 64.3 W x 38.1 mm D (3.90 x 2.53 x 1.50')
Sensor:
    ≤ 50Z Range: 44.5 D x 122.4 mm L (1.75 x 4.82')
    > 50Z Range: 44.5 D x 131.8 mm L (1.75 x 5.19')
Weight: 0.8 kg (1.8 lb)
loading all models
loading all reviews
Rated 1 out of 5 by from Inaccurate Product Description According to the Certificate of Calibration for the instrument received, the % of full scale tolerance is 0.5, NOT 0.3 as you advertise..
Date published: 2019-02-12
  • y_2024, m_11, d_19, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHTQ35-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Does this come with a NIST traceable calibration certificate?

Asked by: AustinB
Thank you for your inquiry. This unit does come with a calibration certificate standard. Hope this was helpful?
Answered by: application engineer je
Date published: 2019-09-30

How is the torque range interpreted? 20 x 0.02 oaF is an unfamiliar way of indicating torque. Can I get that in in-ozf or N-m?

Asked by: Geekly
Sorry. There is a typographical error on the webpage. What we were trying to say is a measurement range 0 to 20 in-ozf with a display resolution of 0.02 in-ozf. This range specifically for model number HHTQ35-20Z
Answered by: JKengineer
Date published: 2020-06-14
  • y_2024, m_11, d_19, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HHTQ35-12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration