Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Force Gauge

2 lb Capacity Digital Force Gauge

$412.24

Item# DFG207-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $412.24
10-24 $391.63
25-49 $383.38
50-99 $366.89
100+ $358.65

In stock

Lead Time (If not in stock): 3 weeks
2 lb Capacity Digital Force Gauge DFG207-2 DFG207-2
  • Accuracy ± 0.2%
  • Compact, lightweight, and easy to carry with the included carrying case
  • Data memory function can log up to 99 groups of data.
  • Available in ranges from 2 to 200 lbs

DFG207-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Force Type
Accuracy Class
Accuracy
Number of Digits
Features


  • Accuracy ± 0.2%FS ± 1Digit
  • Backlight Blue Backlight
  • Display 2 Reversed 4 Digit Lcd
  • Measurement Units kgf, gf, N, Lbf
  • Operating Humidity <80%
  • Operating Temperature 0-40°C
  • Power Off 10 Minutes Auto Power Off, Manual Power Off
  • Power 2x1.5 AA(UM-3) Battery or 6V DC Power Supply
  • Safe Load 150 %FS (Buzzer Alarm Over 110 %FS)
  • Size 211x80x36mm (8.3x3.15x1.42 in)
  • Surrounding No Vibration Source or Corrosive Medium Around
  • Weight 390g

The DFG207 series is a multifunctional, user-friendly, digital force gauge used for tension and compression force testing. The measurement data can be stored within the gauge. The device contains two reversible 4 digit LCD displays, a blue backlight feature, high resolution, and high sampling speed. The DFG207 is an efficient and accurate instrument for push force and pull force testing. The DFG207 series can be used for many different applications, such as electronics, building hardware, textile, and auto parts, and is small in size, light in weight, and easy to carry with the included carrying case. This digital force gauge is offered in a variety of options – each with a different force range.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this come with accessories? Where can I purchase these accessories if it doesn't?

Asked by: slippy9000
Thank you for your inquiry, this unit comes with Carrying Case, Manual, Pulling Hook, Flat Tip Cone, Tip V-shaped Groove, Tip V-shaped Wedge Tip and Lengthening Screw Rod Connection Rod Cap Nut.
Answered by: rkent
Date published: 2023-01-12
  • y_2024, m_10, d_5, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DFG207-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration