Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Pilot Operated, Lead-Free Brass, Solenoid Valves

LEAD-FREE BRASS 2-Way Solenoid Valves
  • RoHS Icon

$417.42

Item# SV6104A

In stock

Lead Time (If not in stock): 2 weeks
LEAD-FREE BRASS 2-Way Solenoid Valves SV6104A SV6104A
  • NSF61-G Approved Materials
  • Normally Closed
  • Ideal for Compressed Air, Inert Gas, Synthetic Oils and Water
  • 120 Vac Standard (220 Vac and DC Coils are Optional)

SV6104A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Media Type
Features


Description

SV6100A Series 2-waysolenoid valves are internallypiloted valvesfeaturing lead-free Brass,stainless steel construction andEPDM seal material. Thetemperature range from-10 to 137°C (14 to 280°F) andEPDM O-ring material is ideal forneutral media such as compressedair, inert gases, synthetic oils andwater.A strain-relief connector is suppliedwith each unit. A ½" conduit plug isalso available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Operating Ambient:
    EPDM O-Ring: -10 to 137°C (14 to 280°F)
Maximum Process Temperature: Coil dependent (see ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec): 200 to 500 approximately
Closing Time (msec): 100 to 4000 approximately
Cycling Rate: approximately 10 to 50 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
    Black Polyester (Class F): SV8COIL-115AC, SV8COIL-24DC/60HZ, SV8COIL-220AC
    Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC
    (Class H): SV8COIL-115/60HZ
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration