Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NO, NC, Direct Acting, Brass, Solenoid Valves

OMEGA-FLO™ 2-Way General Purpose Solenoid Valves

$135.88

Item# SV3301

In stock

Lead Time (If not in stock): 2 weeks
OMEGA-FLO™ 2-Way General Purpose Solenoid Valves SV3301 SV3301
  • Ideal for Compressed Air, Inert Gas, Water and Synthetic Oils
  • Available in Normally Open or Normally Closed
  • Process Temperature to 137°C (280°F)
  • 120 Vac Standard (DC Coils are Optional)

SV3301 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Valve Start Position
Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


SV-3300 Series 2-way solenoid valves are direct-acting valves featuring brass, stainless steel construction and FKM seal material. The temperature range from -10 to 137°C (14 to 280°F) is ideal for neutral media such as compressed air, inert gases, water, and synthetic oils. Electrical connection options are a ½" conduit plug or strain relief connector.

SPECIFICATIONS
Mounting Position: any; preferably with solenoid system upright
Max Process Temperature: 137°C (280°F) due to FKM O-ring
Voltage Tolerance: ±10%
Opening Time (ms):
   AC: 10 to 20
   DC: 20 to 80, depending on orifice and pressure
Closing Time (ms):
   AC and DC: approx 20 to 30
Cycling Rate: approx 1000 cpm
Duty Cycle: continuous (100%)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories Connectors
Cable grip connector
$19.24
9 In Stock
COIL Accessories
8W coil for 110 to 120 Vac
$58.41
13 In Stock
8 W coil for 24 Vac
$58.41
9 In Stock
8 W coil for 12 Vdc, 154°C (310°F) (Class F)
$56.41
15 In Stock
8 W coil for 24 Vdc
$59.58
9 In Stock
8 W coil for 220 to 240 Vac
$58.41
11 In Stock
8 W coil for 115 Vac
$83.42
8 In Stock
12 W coil for 120 Vac
$85.11
0 In Stock
12 W coil for 12 Vdc
$79.74
27 In Stock
12 W coil for 24 Vdc
$85.11
13 In Stock
14 W coil for 24 Vdc
$111.97
15 In Stock
14 W coil for 14 Vdc/50 TO 60Hz
$122.53
11 In Stock
14 W coil for 12 Vdc
$111.97
5 In Stock
CONNECTOR Accessories
1/2" conduit connector
$19.24
1 In Stock
en-US
en
Save Configuration