Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Acting, SS, Solenoid Valves

OMEGA-FLO 2-Way 316 Stainless Steel Solenoid Valve

$486.17

Item# SV171

In stock

Lead Time (If not in stock): 2 weeks
OMEGA-FLO 2-Way 316 Stainless Steel Solenoid Valve SV171 SV171
  • Stainless Steel Solenoid Valve
  • Lead Free
  • Normally Closed
  • Ideal for Hot Water and Steam

SV171 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


SV170 Series 2-way 316 SS solenoid valves are internally piloted. They feature 316 stainless steel construction and FKM seal material. The temperature range of -10 to 138°C (14 to 280°F) and the FKM O-ring make these valves ideal for many aggressive liquids and gases. A strain-relief connector is supplied with each unit. A ½" conduit plug is also available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Maximum Process Temperature: -10 to 138°C (14 to 280°F) FKM O-ring
Maximum Ambient Temperature: Coil dependent (see ratings on coils)
Voltage Tolerance: ±10% AC, ±5% DC
Opening Time (ms): Approximately 100 to 200
Closing Time (ms): Approximately 200 to 1200
Cycling Rate: Approximately 60 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
    Black Polyphenylensulphide (Class H):
    SV8COIL-115/60 HZ
    SV8COIL-220/60 HZ
    Black Epoxy Resin (Class H):
    All 14 W coils, NEMA 4
Coil Molding Material:
    Black Polyphenylensulphide (Class H):
    SV8COIL-115/60 HZ
    SV8COIL-220/60 HZ
    Black Epoxy Resin (Class H):
    All 14 W coils, NEMA 4
loading all models
loading all reviews
Rated 1 out of 5 by from Use caution when ordering, error on order form. When deciding which type of coil to order after selecting pipe size use extreme caution when consulting the "Data Sheet" PDF shown on the product page for order specifications. For instance when ordering the SV176 (1.5" size) the PDF data sheet mistakes that "†† 14 W DC coils are standard on valves larger than 1"." This is incorrect, the standard coils are 14 W AC. So if you want DC coils you have order them (# SV14COIL-24DC) separately. CAREFULLY INSPECT THE COIL VOLTAGE STICKER WHEN YOU RECEIVE THEM TO CONFIRM CORRECT VOLTAGE!
Date published: 2019-05-28
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SV171, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration