Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NO, Stainless Steel, General Purpose Solenoid Valves

2-Way General Purpose Solenoid Valves - Stainless Steel Body, Normally Open

$239.93

Item# SV133

In stock

Lead Time (If not in stock): 15 weeks
2-Way General Purpose Solenoid Valves - Stainless Steel Body, Normally Open SV133 SV133
  • Stainless Steel Valve Body Resists Corrosion
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position
  • Rated for Continuous Duty

SV133 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Coefficient (Cv)
Max Operating Pressure
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Process Connection Size
Max Process Temperature
Media Type
Features


TYPICAL APPLICATIONS:
Automation, Humidifiers, Water Treatment, Dispensing, Laundry, Dry Cleaning Equipment, Machine Tools, Vending Machines

The SV130 Series direct-acting solenoid valves consist of a coil, plunger, and sleeve assembly. In a normally open valve, a plunger return spring holds the plunger away from the orifice, allowing flow through the valve. When current flows through the coil, a magnetic field is produced and it turns the stop into an electromagnet that attracts the magnetic plunger.

This action compresses the return spring and brings the plunger against the orifice to prevent flow through the valve.

SPECIFICATIONS
Wetted Parts: Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 1.5 times max psid, vacuum (>5 microns ABS)
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac coils, 50 to 60 Hz
Weight: 500 g (1.1 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement coil, 110 Vac
$96.69
0 In Stock
Replacement coil, 220 Vac
$115.13
3 In Stock
Replacement coil, 24 Vdc
$107.03
9 In Stock
en-US
en
Save Configuration