Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Solenoid Valve Timers for DIN 43650A Connectors

  • CE Approved

Item# FSV-AT2000

Solenoid Valve Timers for DIN 43650A Connectors FSV-AT2000 FSV-AT2000
  • Analog Version for Economy
  • Digital Version for Precision
  • Valve Test Function on Both Models


These full featured, high quality electronic timers are designed to control solenoid valves. They are ideal for: autodrain valves, sampling valves, lubrication systems and air dryers. They mount directly on solenoid valves with DIN 43650A Form A connectors. Both models have LED indicators to indicate valve status.

SPECIFICATIONS
Supply Voltage: 24 to 240 Vac/dc (50 to 60 Hz)
Current Consumption: 4 mA max
Operating Temperature: -20 to 52°C (-4 to 125°F)
Environmental Protection: NEMA 4 (IP65)
Switch Holding Voltage: 400 V
Inrush Current: 10 Amps for 10 msec
Duty Cycle: 100%
Switch Life: 300 million operations
Manual Override: Test
Repeat Accuracy: ±1%
Timing Temp. Coefficient: ±0.005%/°C
Time:
   ON Time: 0.5 to 10 sec
   OFF Time: 30 sec to 45 min
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
1.8 m (6') grounded 115 Vac cable with DIN 43650A connector, UL approved
$27.63
6 In Stock
en-US
en
Save Configuration