Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

EOL, Heavy Duty Electronic Drain Valve

EOL
  • CE Approved

Item# FSV-ADV10

EOL FSV-ADV10 FSV-ADV10
  • 100% Continuous Duty Cycle
  • NEMA-4
  • Strainer Ball Valve Included
  • Carpenter 18 FM Stainless Steel Operator


OMEGA's FSV-ADV high quality, price competitive systems offer a cost-effective means of removing condensate from compressors, receivers, after coolers, filters, drip legs and dryers. Each is supplied standard with a 1.8 m (6') heavy duty cable with grounded 115 Vac plug and strainer ball valve. The TEST button allows manual override to confirm valve on/off function.

SPECIFICATIONS
Mounting Position: Any
ON Time: Adjustable 0.5 to 10 seconds
OFF Time: Adjustable 0.5 to 45 minutes
Power: 115 Vac, 60 Hz
Wetted Parts: Brass, Carpenter 18 FM SS, FKM
Power: 18 W holding, 36 W inrush (12 W holding, 24 W inrush for FSV-ADV10)
Shipping Weight: 1.13 kg (2.5 lb)
Min/Max Temperature: 1 to 129°C (35 to 265°F)
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration