Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Trim to Size Paddle Type Flow Switch

Trim to Size Paddle Type Liquid Flow Switch

$370.81

Item# FSW-25

In stock

Lead Time (If not in stock): 7 weeks
Trim to Size Paddle Type Liquid Flow Switch FSW-25 FSW-25
  • Aluminum Alloy IP65 Head
  • Easy to Install
  • Less than 3 psig Pressure Drop
  • 1" PT Connection

FSW-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Flow Range
Accuracy
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Wetted Materials
Switch Rating and Type
Supply Power


The FSW-25 flow switch utilizes the force of liquid flow to propel its paddle and to detect the incoming flow or movement of the existing liquid in the pipe. In static liquid or no liquid, the spring is in expanded and presses the magnet downward. The reed switch is normally open.

As flow occurs and the paddle is raised at an upward angle of 20 to 30 degrees (or more), the paddle will push the magnet upward to actuate the reed switch which then closes the circuit. The length of the paddle can be adjusted to the diameter of the pipe. 1" trim size can only be used with metal pipes.

The installation is simple. Cut the paddle to desired pipe size. No smaller than 1" pipes for metal pipes. The FSW-25 is not recommended to be used in 1" plastic pipe (1-1/4 is the minimum for plastic pipes). Before installing the unit to a tee pipe, be sure to apply tape seal to the screw then tighten up. The FLOW mark on the screw hexagon must be parallel to the pipe and the ground.

SPECIFICATIONS:
Housing Material: Aluminum Alloy, NEMA 4 (IP65)
Operation Temp.: -30 to 150°C (30 to 300°F)
Paddle Material: SUS304 (Similar to 304 SS)
Operation Pressure: 355 psig
Pressure Drop Allowance: 3 psig
Set Point Tolerance: ±25%
Repeatability Tolerance: ±5%
Contact Capacity: 30 Watts/200 Vdc, SPDT
Max Viscosity: 200 SSU or 43 centistokes

Paddle
Length
Pipe Line Sizes
1" 1-1/4" 1-1/2" 2" 2-1/2" 3"
Approx Actuation/Deactuation Flow Rates (GPM water)
Act. De-Act Act. De-Act Act. De-Act Act. De-Act Act. De-Act Act. De-Act
1" 5 4 8.5 6.5 12 9 17 15        
1-1/4"     6.5 4.5 9 7 15 12 23 20    
1-1/2"         14 10 23 16 32 25    
2"             18 12 24 17 33 27
2-1/2"                 20 13 27 22
4"                     22 16
loading all models
loading all reviews
Rated 5 out of 5 by from receiving the information we were looking for easy to set up, minimum wiring required, works every time.
Date published: 2024-10-28
  • y_2024, m_12, d_22, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FSW-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Trim to Size Paddle Type Liquid Flow Switch
$391.75
26 In Stock
Accessories
Audible Alarm
$47.12
16 In Stock

Related Categories

en-US
en
Save Configuration