Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flow Switch Remote Controller

$549.76

Item# LVCN-131-CE

In stock

Lead Time (If not in stock): 8 weeks
Flow Switch Remote Controller LVCN-131-CE LVCN-131-CE
  • Remote Relay Controller Mounts on 35 mm DIN Rail or Panel Installation
  • Fail-Safe Relay for Actuation of Pumps, Valves or Alarms
  • Offered in One and Two Relay Configurations
  • LED Indicators for Sensor, Relay and Power Status

LVCN-131-CE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Body Material
Switch Type


  • Maximum Power Consumption 5 Watts
  • Maximum Operating Temperature 70{C} (15{F})
  • Maximum Switching Current AM
  • Minimum Operating Temperature -40 {C} (-40 {F})
  • Sensor Type 13.5 Vdc @ 100 mA
  • Switch Operation Selectable

The LVCN-131 & LVCN-141 series have been discontinued. Please contact our Flow Engineering department for a viable replacement.

The LVCN-141 flow switch controller is commonly used as a low flow shut off for pumps or process protection with a single switch input. The LVCN-131 flow switch controller is commonly used as a dual low flow shut off for pumps or process protection with two independent switch inputs. Select the FST-320 series flow switches only for use with these remote relay controllers.

SPECIFICATIONS
Supply Voltage: 120/240 Vac, 50 to 60 Hz
Consumption: 5 Watts
Sensor Supply: 13.5 Vdc @ 100 mA
Relay Type:
   LVCN-141: (1) SPDT
   LVCN-131: (2) SPDT
Relay Load: 250 Vac, 10 A, 1/2 hp
Relay Model: Selectable, NO or NC
Time Delay: 0 to 60 seconds
LED Indication: Sensor, relay and power status
Fail Safety: Power fail-safe
Temperature Rating: -40 to 70°C (-40 to 158°F)
Enclosure Type: 35 mm DIN (EN 50 022)
Enclosure Material: Polypropylene (U.L. 94V0)
Dimensions: 99 L x 69 W x 91 mm D (3.9 x 2.7 x 3.6')
CE Approval: optional; complies with EN50082-2 immunity, EN55011 emission and EN61010-1 safety standards.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
mm DIN rail, 2 m (6.6') length
$35.27
29 In Stock
en-US
en
Save Configuration