Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Plastic Averaging Flow Sensor

Averaging flow sensor, 3-5/32" (8.02 cm) insertion length

$9.90

Item# PAFS-1002

In stock

Lead Time (If not in stock): 2 weeks
Averaging flow sensor, 3-5/32" (8.02 cm) insertion length PAFS-1002 PAFS-1002
  • Simple mounting flange works with both round or rectangular ducts
  • Zone control in HVAC systems
  • Retrofit HVAC air flow measurement

PAFS-1002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Length
Media Type
Wetted Materials


  • Service Air and compatible gases
  • Mounting Orientation Integral flange with gasket
  • Process Connection 1/4" (6 mm) ID
  • Temperature Limits Operating: 40 to 120°F (4 to 49°C)
  • Weight 1 oz (28 g)
The Series PAFS-1000 Averaging Flow Sensors are ideal for sensing velocity pressure in the inlet section of variable air volume terminal units and fan terminal units.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration