Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

65 And 150 mm Variable Area Flow Meters

$252.92

Item# FL-3440ST

In stock

Lead Time (If not in stock): 4 weeks
65 AND 150 mm Variable Area Flow Meters FL-3440ST FL-3440ST
  • ±2% FS Accuracy
  • Non-Rotating Seal Spindle
  • Easy-to-Read Scale Design
  • Special Dimensions for Interchangeability

FL-3440ST Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Liquid Flow Range
Accuracy
Wetted Materials
Scale
Features
Category
Media Type
Process Connection Type
Process Connection Size
Max Operating Pressure
Max Process Temperature
Valve Included


The OMEGA™ precision variable-area Variable Area Flow Meters for air, water, and gases have up to ±2% of full scale accuracy and 0.25% of full scale repeatability (models ending in "07" or "45" have ±5% FS accuracy). These units feature an easy-to-read millimeter scale and are supplied with correlation charts for air and water. For correlation data for nitrogen, oxygen, hydrogen, helium, argon and carbon dioxide, please refer to the FLT Series flow tubes. Please consult the Engineering Department for details. The scale is fused on the metering tube in 1 mm (332") increments, which enables a user to read the flow rate with the highest accuracy.

The special scale design, where a vertical line runs through the length of the scale and intersects the horizontal scale divisions, reduces parallax and eye fatigue, thus insuring high-accuracy readings. The front polycarbonate shield is also curved to act as a magnifying glass, all of which yields superior performance over other Variable Area Flow Meters with standard design.

Easy Flow Tube Replacement
The important advantage of the FL-3600 through the FL-3900 Variable Area Flow Meters is their special locknut design, which facilitates the installation and replacement of flow tubes in the field for easy flow range change. The knurled locking nut on top of the tube is backed off with a small Allen wrench or a 1 mm (332") diameter rod, thereby releasing the tube for replacement. The system is designed so that the tube does not rotate while it is tightened into place. Only 2 different standard valves are used: one for flows up to 7000 cc/min of air, the other for higher flow rates. Six different high-resolution valves are used consult Engineering for details when changing tubes.

Shielded for Pressurized Systems
These Variable Area Flow Meters, with precision-bored borosilicate glass metering tubes, are fully shielded against breakage. A white opaque rear shield provides a background to aid in discerning the float position for accurate readings.

Panel Mounting Design
These Variable Area Flow Meters are equipped with horizontal ports and NPT threads for easy panel mounting. The ports have external threads and are equipped with panel retaining nuts. No additional mounting hardware is required. Simply drill two holes 131 mm (5.156") apart (center to center) for 65 mm units, 240 mm (9.469") apart (center to center) for 150 mm units. Each hole should be 16 mm (58") in dia.
loading all models
loading all reviews
Rated 5 out of 5 by from A very reliable and robust product I have been using this for a month now. . .and I find it to be quite repeatable and robust. It is important to keep the upstream pressure stable, but once you have that the readings are very solid. Worth the money.
Date published: 2019-03-21
  • y_2024, m_11, d_19, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL-3440ST, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
loading all QA

I'm specifically looking at the 65mm rotameter p/n: FL-3296ST. On the data sheet, the drawing shows 114 mm between panel holes, but under "Panel Mounting Design" section it states 131mm. Which is it?

Asked by: Ken K1
Thanks for your question. 131 mm is correct.
Answered by: ASE HPO
Date published: 2019-11-17

I need the correlation table. Where can I find as the original instructions are lost.

Asked by: TMR55
Thank you for your inquiry! Please email us at flow@omega.com so that we can provide you with the correct table for your model number.
Answered by: Application Engineer JM
Date published: 2021-07-22
  • y_2024, m_11, d_20, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FL-3440ST, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration