Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Remote Mounted Transit-Time Ultrasonic Flow Meter & Display

Remote Mounted Ultrasonic Flow Meter, 1" ANSI Pipe, w/Display, 30' Cable

$3,018.54

Item# DW-G-CC-F-S-AF-WW-XX-G-F

In stock

Lead Time (If not in stock): 4 weeks
Remote Mounted Ultrasonic Flow Meter, 1" ANSI Pipe, w/Display, 30' Cable DW-G-CC-F-S-AF-WW-XX-G-F DW-G-CC-F-S-AF-WW-XX-G-F
  • Clamp-on, non-invasive Flow Meter
  • Bidirectional flow measurement system
  • Measures flow rate, total and velocity of water flow
  • Set up the meter through keypad interface or with SoloCUE® Flow Device Manager software

DW-G-CC-F-S-AF-WW-XX-G-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Diameter Range
Accuracy
Pipeing Material
Transducer Cable Length
Velocity Range
Media Type
Output Signal
Display
Supply Power
Features


  • Display Type LED
  • Maximum Ambient Temperature 60C (140F)
  • Minimum Ambient Temperature -20C (-4F)
  • Power Source 9 to 28 Vdc
  • Communication Port USB, Type mini-B
  • Environmental Rating/Protection IP66
  • Max Process Temperature 90C (194F)
  • Meter Style Remote Mounted
  • Transducer Type Clamp-on Ultrasonics
  • Units of Measure Velocity, Totals, Flow Rate

The TFX-500w Remote Mounted Transit Time Ultrasonic Flow Meter measures volumetric flow of clean water in pipes 2 in. or smaller. By clamping on the outside of the pipe, the ultrasonic meter installs without cutting or tapping the pipe.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Stainless Steel Mounting Strap, 36 in. (0.92m)
$22.58
0 In Stock
Acoustic Couplant, Dow Corning 732, Permanent Mount, 356°F (180°C)
$190.21
2 In Stock
Acoustic Couplant, Dow 111 Grease, 5.3 oz Tube, 150°F (65°C)
$84.64
1 In Stock

Related Categories

en-US
en
Save Configuration