Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Tenant ultrasonic BTU flowmeter

DN20 pipe size and 2.5 m3/h permanent flow rate with Modbus® communication

$641.90

Item# TUF-200-MD

In stock

Lead Time (If not in stock): 2 weeks
DN20 pipe size and 2.5 m3/h permanent flow rate with Modbus® communication TUF-200-MD TUF-200-MD
  • Lower maintenance costs with local parameter display and no moving parts
  • Seamless data transfer with serial communication output standard
  • Eliminate the need for multiple units with a flow and temperature monitor in one
  • Applications: Heat metering, Utilities billing, Tenant billing, Monitoring of water heating or cooling: radiators, fan coils

TUF-200-MD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Velocity Range
Pipe Diameter Range
Communication Protocol
Category
Media Type
Accuracy
Form Factor


  • Enclosure Material Plastic
  • Wetted Materials Brass and 316L SS
  • Display 8-digit LED
  • Electrical Connections 3' (0.91 m) 4x0.2 mm2 cable with terminal block
  • Enclosure Rating IP65
  • Flow Direction Unidirectional
  • Humidity Limit <93%
  • Mounting Orientation Horizontal or vertical
  • Power Requirements 24 VDC/VAC (model dependent) or 3.6 V ER26500 lithium metal battery, user supplied and installed, battery acts as back-up if power is lost
  • Pressure Drop <1.5 psi (10 kPa)
  • Pressure Limits 232 psi (16 bar) for DN15 to DN40; 362 psi (25 bar) for >DN50
  • Temperature Limits Ambient: 41 to 131°F (5 to 55°C); Process: 36 to 203°F (2 to 95°C)

The Series TUF Ultrasonic Energy Meter is a highly accurate and stable energy meter that utilizes ultrasonic technology to measure heating and cooling energy consumption. The Series TUF is a compact meter with a flowmeter and energy calculator in one, making it great for installation on chillers and boilers.

INSTRUCTIONS FOR ORDERING

  • Choose 1 ultrasonic energy meter model (includes 2 BSPP pipe fittings, 2 tightening nuts, 2 o-rings, and 1 thermowell with welding collar)
  • Choose 1 pipe fitting model given the appropriate fitting size if NPT or BSPT connections are required (for DN15 to DN40 only)*

Example: TUF-150-MD, Fitting Size: A, select pipe fitting Model WM-ACC-C01 or WM-ACC-C11
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
WM2/WMT2 1/2" NPSM to NPT connector set
$12.65
0 In Stock
WM2/WMT2 3/4" NPSM to NPT connector set
$18.40
0 In Stock
WM2/WMT2 1" NPSM to NPT connector set
$32.50
0 In Stock
WM2/WMT2 1-1/2" NPSM to NPT connector set
$68.10
0 In Stock
WM2/WMT2 2" NPSM to NPT connector set
$118.00
0 In Stock
WM2/WMT2 1/2" BSPP to BSPT connector set
$12.65
0 In Stock
WM2/WMT2 3/4" BSPP to BSPT connector set
$20.45
0 In Stock
WM2/WMT2 1" BSPP to BSPT connector set
$36.75
0 In Stock
WM2/WMT2 1-1/4" BSPP to BSPT connector set
$55.20
0 In Stock
WM2/WMT2 1-1/2" BSPP to BSPT connector set
$75.05
0 In Stock
en-US
en
Save Configuration