Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Flow Monitors for Corrosive or Ultrapure Fluids Capacities: 0.5 to 7 GPM of Water

  • CE Approved

Item# FL-X3

Flow Monitors for Corrosive or Ultrapure Fluids Capacities: 0.5 to 7 GPM of Water FL-X3 FL-X3
  • ±5% Full Scale Accuracy
  • ±1% Reading Repeatability
  • Built-in Signal Switch
  • 316 SS Wetted Parts


FL-X Series variable-area flowrate indicators utilize fluid movement to actuate a swinging vane, which drives the scale pointer and triggers the signal switch. The corrosion-resistant construction includes no breakable tubes, and a display that is unaffected by the opacity of the fluid. These flowmeters feature rugged construction and easily accommodate flows up to 1.5 times the maximum scale reading without damage. All internal wetted parts are made of 316 SS, and the body housing is polysulfone with FKM seals.

SPECIFICATIONS:
Accuracy: ±5% full scale
Repeatability: ±1% of reading
Pressure Drop: 2.2 psi, average
Weight: 794 g (1 lb, 12 oz)
Signal Switch: 3-Wire SPDT, Rated 15 A @ 125 Vac
Max. Pressure: 200 psig from -18 to 93°C (0 to 200°F)
Housing Material: Polysulfone Internal
Wetted Parts: 316 SS Seals: FKM
Connections: 3 /4 " NPT, Female, Plastic.
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
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration