Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Remote High Temperature Transducer

  • RoHS Icon

$1,677.71

Item# FDT-42-ANSI-HT-100FT

In stock

Lead Time (If not in stock): 6 weeks
Remote High Temperature Transducer FDT-42-ANSI-HT-100FT FDT-42-ANSI-HT-100FT
  • High temperature transducer for 3/4" ANSI pipe with 100 ft of cable


Remote High Temperature Transducer for 3/4" ANSI pipe and 100 ft of cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration