Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

304SS Liquid Turbine Flow Meter, 4 to 20mA Output

1/2" Turbine Flow Meter, 304SS, 4-20mA, 6.6 GPM
Warranty
  • RoHS Icon
  • CE Approved

$1,092.14

Item# FTB-810-I

In stock

Lead Time (If not in stock): 5 weeks
1/2" Turbine Flow Meter, 304SS, 4-20mA, 6.6 GPM FTB-810-I FTB-810-I
  • The sensor is of hard alloy bearing thrust type, which mayguarantee the precision and improve the wear resistance performance as well.
  • Simple and firm structure easy for installation and dismantling.
  • Wide range of measuring with very low lower flow velocity limit.
  • Small loss of pressure fine repeat ability and high precision.

FTB-810-I Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Max Operating Pressure
Process Connection Size
Category
Media Type
Accuracy
Output Signal
Max Process Temperature
Wetted Materials
Process Connection Type
Display
Features


  • Accuracy Value ±0.5%
  • Current Output 4 to 20 mA
  • Electrical Connection 2 m (6.6') cable length
  • Maximum Ambient Humidity 90% RH
  • Maximum Ambient Temperature 60°C (140°F)
  • Minimum Ambient Humidity 5% RH
  • Minimum Ambient Temperature -20°C (-4°F)
  • Supply Voltage 24 Vdc

The FTB-800 Series is a low cost Liquid Turbine Flow Meter with a 4-20 mA output available in 12 sizes covering flow ranges between 0.176 to 880 GPM. The FTB-800 Series Turbine Flow Meters are designed to meet the demands of the most rigorous flow measurement applications. The meter features a 304 stainless steel housing and rotor support, CD4MCU stainless steel rotor, and abrasion-resistant tungsten carbide rotor shaft and 316SS bearings. These materials help the meter to maintain accuracy and mechanical integrity when measuring the corrosive and abrasive fluids found in many industries.

When liquid flows through the casing of the sensor, the impulse of fluid will provide the blade with a rotation moment as there is an angle between the blade of the impeller and the flow direction. The blade will rotate as the friction moment and the fluid resistance are overcome, and it will reach a stable speed when the moments are at balance. Under certain conditions, the rotation speed of the blade will be in direct proportion to the flow velocity. Due to the magnetic conductivity of the blade, when located in the magnetic field generated by the signal detector (made of permanent magnet steel and coils), the rotating blade will cut the magnetic lines and periodically change the flux through the coil, thereby inducing electrical impulse signals at both ends of the coil. The induced signals, after being amplified and rectified will form a continuous rectangular impulse wave with certain amplitude which may be remotely transmitted to a display instrument indicating the instant flow and the cumulative flow of fluid. Within a certain range of flow, the impulse frequency f is in direct proportion to the instant flow of fluid flowing through the sensor.

loading all models
loading all reviews
Rated 1 out of 5 by from early failure and poor customer service installed this on my city water feed and it failed within a week tried to get a factory replacement without removing piping to retro fit the new meter 5 week wait unacceptable!
Date published: 2024-03-05
  • y_2024, m_11, d_22, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FTB-810-I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How to convert the 4-20 mA to flow rates? Is there a linear correlation between these two parameters?

Asked by: JohnZZ
Thank you for your inquiry about the turbine flow meter. Omega suggests that at 4 mA equals to ZERO flow and at 20 mA equals to the maximum flow rate and is linear between these points.
Answered by: Application Engineer JC
Date published: 2024-03-04

What are the terminal connections in the connector?

Asked by: Connector
Thank you for your inquiry. The turbine flow meter is powered by 24 VDC and configured as loop power to obtain the 4 to 20 mA output, Black & Red as the 2-wires, and the ground is cut.
Answered by: Applications Engineer JJC
Date published: 2023-10-23

This flow meter can be used for 35% H2O2 liquid ? Model FTB-815-I Advise model no. for transmitter

Asked by: Yoshi
Thank you for your inquiry! Unfortunately, the FTB-815-I would not be well suited for this application as the tungsten carbide rotor shaft will not be compatible with 35% H2O2. Please feel free to contact us using the email flow@omega.com with any further questions.
Answered by: Application Engineer JM
Date published: 2022-07-26

I have a FTB-815-I model and want to connect it to a DAQ. However, it seems that there are only two connectors 24V- and 24V+, while the manual indicates that the output should be 4 to 20mA. How do I connect this to a DAQ to read the current signal?

Asked by: cody72
Thank you for your inquiry! The FTB-815-I is a two wire loop powered device. Typically the flow meter, a power supply, and a readout/recorder are all wired in a loop. The positive of the power supply goes to the positive of the flow meter, the negative of the flow meter goes to positive on the readout, and the negative of the power supply goes to the negative of the readout.
Answered by: Application Engineer JM
Date published: 2023-01-19

I got one FTB-815-I turbine meter 1", Could I conected in 1/2" size? Do you have a stainless steel 1/2" connector aditional accessory?

Asked by: Miguel Monasterio
Thank you for your inquiry about the turbine flow meter. Unfortunately, there is no reducer available and in the event you must reduce the pipe diameter that much, please follow the straight run requirement upstream of at least 10x the diameter and 5x the diameter downstream.
Answered by: JC ENGR
Date published: 2021-03-15

How do I measure the 4-20mA output signal and transport it to my DAQ device?

Asked by: JohnZZ
Thank you for your inquiry about the turbine flow meter. Most DAQ systems can take a process analog input and if yours does not, then, best to contact our Data Acquisition Group at das@omega.com and they may have a module that will connect to your DAQ device.
Answered by: Application Engineer JC
Date published: 2021-10-25

I am purchasing the FTB-840-I flow meter. Can you provide the correct meter that will display the 4-20 output? Thanks

Asked by: Midway
Thank you for your inquiry. The DPF64 is a display meter that will shw the flow rate only.
Answered by: Applications Engineer JJC
Date published: 2024-10-24

I have an FTB-815-I, can you please tell me the inside diameter so I can calculate the straight pipe upstream/downstream lengths?

Asked by: Tech2
Thank you for your inquiry about the turbine flow meter. The standard Rule of Thumb is 10x the pipe diameter upstream and 5x the diameter downstream and use 1 inch as its process connection for straight run.
Answered by: Application Engineer JC
Date published: 2022-12-03
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_FTB-810-I, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration