Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SFI-Series

MODEL 300 SFI 1/2" NPT BRONZE, DOUBLE WINDOW FEMALE CONNECTIONS

$276.65

Item# SFI-300-1/2

In stock

Lead Time (If not in stock): 9 Days
MODEL 300 SFI 1/2" NPT BRONZE, DOUBLE WINDOW FEMALE CONNECTIONS SFI-300-1/2 SFI-300-1/2

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Economical indication of flow
  • Quality materials and safety tested to assure long, dependable service at economical prices
  • Removable window for easy service and replacement of wearing parts

SFI-300-1/2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection
Pressure Limits
Wetted Materials
Service
Temperature Limits


  • Process Connection: 1/4" to 2" NPT
  • Temperature Limits: 200°F (93°C)
  • Pressure Limits: 125 psig (8.62 bar) or 150 psig (10.34 bar)
  • Service: Compatible gases and liquids.
  • Wetted Materials: Bronze

Series 100 and 300 Sight Flow Indicators are manufactured of quality materials and safety tested to assure long, dependable service at economical prices. The 100 and 300 Series offer threaded process connections, viewing windows, and bodies of brass or 316 SS. The 100 type has a single window with a rotating impeller, the 300 type has a double window with a rotating impeller, the 350 type has a double window with no moving indicator, and the 360 type has a double window with a flapper. All the types feature a removable window for easy service and replacement of wearing parts.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration