Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable Length Insertation Paddlewheel Flow Meter

Adjustable Depth Insertion Paddlewheel Flow Sensors

$867.38

Item# FP6501

In stock

Lead Time (If not in stock): 4 weeks
Adjustable Depth Insertion Paddlewheel Flow Sensors FP6501 FP6501
  • Available in 316 Stainless Steel or Brass
  • Installs in a Wide Range of Pipe Sizes From 3' to 40'
  • Excellent Low-Flow Performance
  • Special Fittings Not Required

FP6501 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Compatible Fittings
Pipe Size Range
Category
Velocity Range
Accuracy
Max Process Temperature
Max Operating Pressure
Output Signal
Supply Power
Display
Warning WARNING: This product can expose you to Lead, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.


  • Bearing Material Ruby ring
  • Maximum Ambient Temperature 93°C (200°F) at 0 psig
  • Maximum Pressure 14 bar (200 psi) at 24°C (75°F)
  • Shaft Material Nickel-bound Tungsten Carbide standard
  • Power 5 to 24 Vdc
Ruby bearings and a non-drag pick-off give these adjustable insertion flow sensors the widest flow range of any of the paddlewheel types. A Hall-effect device detects the passage of miniature magnets in the six rotor blades. The resulting square-wave signal can be sent hundreds of feet without a transmitter, over unshield cable. This signal can be connected directly to many PLCs and other controls without additional electronics.

A depth adjustment system allows two basic sizes to cover pipe sizes from 7.62 to 102 cm (3 to 40").

Compatible Meters:

  • DPF700
  • DPF70
  • DPF11
  • FC-21, 22

SPECIFICATIONS
Materials
    Probe Body:
Brass or 316 SS
    Rotor: PVDF
    Shaft: Nickel-bound Tungsten Carbide standard, ceramic optional
    Bearings: FP6501/FP6502: Ruby ring, ruby end stone, set in PVDF bearing holder
                   FP6511/FP6512: Bronze Ball Valves standard, 316SS optional
    Power: 5 to 24 Vdc, 1.5 mA
Signal: Square wave, 11 Hz/fps (approx.), current sinking output, 20 mA maximum, NPN (Hall Effect)
Cable: #22 AWG 3-conductor, 6 m (18') standard; 650 m (2000') max
Accuracy: ±1.5% of full range
Range: 0.3 to 30 fps
Maximum Working Pressure: 14 bar (200 psi) at 24°C (75°F)
Maximum Temperature: 93°C (200°F) at 0 psig
Shipping Weight:
    FP6501: 1.8 kg (4 lb)
    FP6502: 2.3 kg (5 lb)
    FP6511: 5.9 kg (13 lb)
    FP6512: 6.8 kg (15 lb)
Pipe Size Range:
    FP6501/FP6511: 7.62 to 31 cm (3 to 12")
    FP6502/FP6512: 31 to 102 cm (12 to 40")
Fitting Size:
     FP6501/6502: 1½ MNPT
     FP6511/6512: 2 MNPT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I do not know the F-Factor for my Flow meter. I have tried different Factors base on pipe size.

Asked by: Mackie
Thank you for your inquiry. Please email flow@dwyeromega.com and provide the construction of material being used along with the pipe diameter dimensions.
Answered by: Applications Engineer JJC
Date published: 2024-10-25
  • y_2024, m_12, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FP6501, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
Repair kit (bearing assembly & rotor), PVDF
$184.56
0 In Stock
en-US
en
Save Configuration