Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Paddlewheel Flow Meter

Rugged, Reliable All-metal Sensors

$737.41

Item# FP-5200

In stock

Lead Time (If not in stock): 8 weeks
Rugged, Reliable All-metal Sensors FP-5200 FP-5200
  • Stainless Steel Paddle Wheel Sensors
  • Boiler Water Feed Lines
  • Turbine Steam Condensate
  • Energy Management Systems, HVAC

FP-5200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Size Range
Category
Velocity Range
Accuracy
Max Process Temperature
Max Operating Pressure
Wetted Materials
Output Signal
Compatible Fittings
Display


ACCURACY THAT PAYS OFF
In the FP-5200 sensor housing, a magnet is surrounded by a coil, creating a magnetic field. As the liquid flow causes the rotor to spin, each blade passing this coil concentrates the lines of magnetic force, producing a repeatable AC sine wave output. The FP-5200 also features OMEGA’s patented "open-cell" rotor, for increased linearity at ±1% over the full dynamic range of 1.6 to 20 fps, with negligible head loss.

COMPATIBLE, VERSATILE INTERFACING
The FP-5200 is completely compatible with FPM Series powered flow indicators, controllers, and totalizers, to give increased flexibility in system design. It also interfaces easily with digital computers and with a variety of other external equipment.

FP-5200 FLOW SENSOR
When you're looking for the added strength of an all-metal flow sensor, make it the FP-5200. It permits the high degree of accuracy and reliability you demand, without added cost. Compare it to traditional metal flowmeters, where the price increases dramatically with pipe size. In contrast, you can install the FP-5200 insertion flow sensor in pipe sizes ranging from ½ to 12" without a lot of additional cost, because the sensor price increases only slightly for larger pipe sizes. Furthermore, it's accurate to ±1% of full scale. Installation is easy. Use the FP-5200 locally, or in a remote area up to 100 feet from the meter or controller without signal amplification. It needs no external power or battery. Just one operator, simple tools, an FP-5200 Flow Sensor, a few minutes . . . and you're on-line. Additionally, the all-stainless-steel flow sensor accurately measures a wide variety of fluids, even under high pressure and temperature conditions [pressures up to 1500 psi, temperatures up to 150°C (300°F)].

Flow Range
Pipe
Size
½" ¾" 1" 1¼" 1½" 2" 2½" 3" 4" 5" 6" 8" 10" 12"
Range
(gpm)
1.6
to
19
2.7
to
34
4.4
to
54
7.4
to
94
10.1
to
127
16.8
to
210
24
to
300
37
to
461
63
to
794
100
to
1247
144
to
1801
250
to
3119
393
to
4915
559
to
6977


SPECIFICATIONS
Output Signal: Sine wave
Output Frequency: 12 Hz per ft/sec, 80 mV peak-to-peak per fps nominal
Flow Rate Range: 1.6 fps to 20 fps
Output Amplitude: 5 to 8 mV/P-P/Hz
Source Impedance: 10 kΩ
Accuracy: ±0.2 fps
Linearity: ±1% of full range
Repeatability: ±0.5% of full range
Max Viscosity: 1 centipoise (water); up to 5 cp above 5 fps velocity
Materials: Rotor: CD4MCU SS; Rotor Housing: 316 SS; Rotor Shaft: Tungsten Carbide; Transducer Body: 347 SS; Top Flange: 316 SS; Cap 316 SS
Rotor Bearing: Fluoroloy B (PTFE-based fluoroplastic)
Cable Length: 7.5 m (25'), can be extended up to 30 m (100') with copper wire
Maximum % Solids: 10%, with particulate size not exceeding 5 mm cross section or length
Weight: 0.9 kg (2 lb)

METAL HOT-TAP FLOW SENSOR
The metal hot-tap sensor allows the user easy sensor installation and removal without shutting down the process stream. Compatible with Mueller drill assemblies, this new hot-tap sensor can be quickly installed into pipe sizes from 1½ to 24". This hot-tap assembly is compatible with any 1½ NPT female pipe fitting such as weldolets and saddles. Installation fitting not supplied.

SPECIFICATIONS
Flow Range: 0.3 to 20 fps
Wetted Parts: 316 and CD4MCU stainless steel; FKM and PEEK
Power Input: 5 to 24 Vdc @ 10 mA max
Max. Pressure/Temperature: 82°C (180°F) up to 250 psig
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories/Replacement Parts
Replacement Gasket
$16.52
1 In Stock
Replacement Rotor Assembly with bearings
$89.49
0 In Stock
Replacement Cap Kit (gasket and hardware)
$117.80
0 In Stock
Sensor Conduit Adaptor Kit
$82.52
0 In Stock
en-US
en
Save Configuration