Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Gas Mass Flow Meters for Clean Gases with Optional Integral Display

  • RoHS Icon

$94.17

Item# FMA178PW-240V/24V-AU

In stock

Lead Time (If not in stock): 4 weeks
Economical Gas Mass Flow Meters for Clean Gases with Optional Integral Display FMA178PW-240V/24V-AU FMA178PW-240V/24V-AU
  • Socket plug-in power supply for 240 Vac/24 Vdc
  • Australian style plug


Socket plug-in power supply for 240 Vac/24 Vdc, Australian style plug
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration