Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Economical Gas Mass Flow Meters for Clean Gases with Optional Integral Display

  • RoHS Icon

$341.26

Item# FMA178BP

In stock

Lead Time (If not in stock): 4 weeks
Economical Gas Mass Flow Meters for Clean Gases with Optional Integral Display FMA178BP FMA178BP
  • Portable battery pack for standard 12Vdc powered models only
  • with recharger for 115Vac


Portable battery pack for standard 12Vdc powered models only, with recharger for 115Vac
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration