Your feedback matters, take a quick surveyWebsite feedback
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. Water Flow Meter | Model No. Water Flow Controller Min ?P = 5 PSIG | Connection | Flow Range |
FLR-1601A | –––– | 10-32 Thread | 0 to 0.5 sccm |
FLR-1602A | –––– | 10-32 Thread | 0 to 1 sccm |
FLR-1614A | –––– | 1/8 FNPT | 0 to 2 sccm |
FLR-1615A | FLV-4615A | 1/8 FNPT | 0 to 5 sccm |
FLR-1603A | FLV-4603A | 1/8 FNPT | 0 to 10 sccm |
FLR-1616A | FLV-4616A | 1/8 FNPT | 0 to 20 sccm |
FLR-1604A | FLV-4604A | 1/8 FNPT | 1 to 50 sccm |
FLR-1617A | FLV-4617A | 1/8 FNPT | 2 to 100 sccm |
FLR-1618A | FLV-4618A | 1/8 FNPT | 4 to 200 sccm |
FLR-1619A | FLV-4619A | 1/8 FNPT | 0 to 500 sccm |
FLR-1620A | FLV-4620A | 1/4 FNPT | 0 to 1 SLPM |
FLR-1605A | FLV-4605A | 1/4 FNPT | 0 to 2 SLPM |
FLR-1606A | FLV-4606A | 1/4 FNPT | 0 to 5 SLPM |
FLR-1607A | –––– | 1/4 FNPT | 0 to 10 SLPM |