Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Fixed Depth Insertion Electromagnetic Flow Meter

Insertion Electromagnetic Flow Meter

$926.69

Item# FMG981-P

In stock

Lead Time (If not in stock): 4 weeks
Insertion Electromagnetic Flow Meter FMG981-P FMG981-P
  • No Moving Parts
  • Durable
  • Easy to Install
  • Easy to Maintain

FMG981-P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Max Process Temperature
Wetted Materials
Display
Pipe Size Range
Category
Velocity Range
Accuracy
Media Type
Output Signal
Supply Power
Compatible Fittings
Features


  • Accuracy Value Square wave pulse
  • Current Draw 250 mA
  • Flow indication Defaults to zero flow
  • Housing Material Cast Powder-Coated Aluminum
  • Maximum Ambient Temperature 72 {C} (160 {F})
  • Maximum Liquid Temperature Brass: 93 {C}
  • Minimum Liquid Temperature 0 {C} (32 {F})
  • Minimum Ambient Temperature -17 {C} (0{F})
  • Supply Voltage 12 to 25 Vdc
Electromagnetic insertion type flow meters are designed for use with conductive liquids in 25 to 305 mm (1 to 12") pipe. A choice of materials (stainless steel, brass, and PVC) allows the meter to adapt to a range of temperature, pressure, and corrosive environments. The FMG980 is highly suitable for difficult applications with changing viscosities and pulsating flows, such as air-driven diaphragm pumps. With no moving parts, these meters can be used in “dirty” applications where debris would foul a mechanical meter. Like all magmeters, when used in chemical injection applications, these meters should be installed upstream of the chemical line (or far enough downstream to allow complete mixing of fluids before the meter). Designed for modularity and versatility, the FMG980 Series has a current-sinking pulse output that can be combined with a transmitter or indicator. For analog output and display of rate and total, an FMG980 display can be used. Blind analog output is provided by the FMG-1000-MAW. FMG980 Series fixed depth insertion meters require special fittings for installation.

Specifications
Pipe Sizes: 25 to 305 mm (1 to 12")
Materials Mechanical: 316 SS/ Brass/PVC
Electrodes: Hastelloy®
Housing: Cast powder-coated aluminum
Electrode Cap: PVDF
O-Ring: EPDM (FKM optional)
Power Full Power: 12 to 25 Vdc, 250 mA
Low Power: 12 to 25 Vdc, 40 mA average with 250 mA peaks
Flow Rate: 0.28 to 20 ft/sec (0.08 to 6.09 m/sec)
Temperature Ambient: -17 to 72°C (0 to 160°F)
Fluid Temperature:
    Brass/SS: 0 to 93°C (32 to 200°F)
    PVC: 0 to 55°C (32 to 130°F) @ 0 psi
Pressure:
    Brass/SS: 13.8 bar (200 psi)
    PVC: 10 bar (150 psi) @ 75°F
Minimum Conductivity: 20 microSiemens/cm
Calibration Accuracy: ±1% of full scale
Output: Square wave pulse, opto isolated, 550 Hz @ 20 ft/sec
Empty Pipe Detection: Defaults to zero flow
Regulatory: CE mark (stainless steel, brass and standard power only)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Will a meter like this work in manure slurry type applications where solids and fibers would be present?

Asked by: Kurt
Thanks for your question. As long as the fluid doesn’t have abrasive materials present and has a minimum conductivity of 20uS, the FMG980 meters can be used for slurries. Please contact our Tech Support if we can be of any further assistance with your application.
Answered by: Jane
Date published: 2019-08-13
  • y_2024, m_12, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FMG981-P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
Insertion Electromagnetic Flow Meter
$1,050.65
0 In Stock
Brass fitting cap
$115.92
0 In Stock


Warning WARNING: This product can expose you to Lead, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
316SS fitting Cap
$136.34
0 In Stock
1" Brass Sweat Installation Fitting
$446.71
0 In Stock


Warning WARNING: This product can expose you to Lead, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
1 1/2" Brass Sweat Installation Fitting
$472.29
4 In Stock


Warning WARNING: This product can expose you to Lead, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
2" Brass Sweat Installation Fitting
$508.39
1 In Stock


Warning WARNING: This product can expose you to Lead, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
1" Brass NPT Installation Fitting
$422.65
2 In Stock


Warning WARNING: This product can expose you to Lead, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
1 1/2" Carbon Steel NPT tee Installation Fitting
$437.70
1 In Stock
8" PVC, Buna Saddle Installation Fitting
$356.47
1 In Stock
1 1/2" 304 SS Tee Installation Fitting
$1,266.34
1 In Stock
Accessories
PVC fitting cap
$61.15
0 In Stock
en-US
en
Save Configuration