Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Magmeter with Integrated Display, Pulse & 4-20mA Output

4" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power
  • RoHS Icon
  • CE Approved
  • UL Listed

$3,500.34

Item# FMG480-04-A5

In stock

Lead Time (If not in stock): 4 weeks
4" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power FMG480-04-A5 FMG480-04-A5
  • Easy setup
  • Minimal straight pipe
  • Mounted or remote rate & total
  • Tamper-evident seal

FMG480-04-A5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Wetted Materials
Supply Power
Process Connection Size
Category
Velocity Range
Accuracy
Max Operating Pressure
Max Process Temperature
Media Type
Output Signal
Display
Process Connection Type
Features


  • Accuracy Value ±0.75%
  • Cable Length 20' or 50'
  • Cable Type 8 Conductor Polyurethane Jacketed Cable
  • Current Draw 250 mA
  • Environmental NEMA 6P, IP68
  • Features Bidirectional Flow, Empty Pipe Detection
  • Housing Material Powder-Coated Diecast Aluminum
  • Low Flow Cutoff 0.5% of maximum flow rate
  • Maximum Ambient Temperature 60C (140F)
  • Maximum Operating Pressure 150 psi
  • Maximum Storage Temperature 70C (158F)
  • Measurement Units Gallons, Liters, Barrels, Cubic Ft, Cubic M
  • Minimum Ambient Temperature -12C (10F)
  • Minimum Conductivity >20 microSiemens/cm
The FMG480 Series is the most economical flanged electromagnetic flowmeter on the market. With electrodes designed to discourage fouling, it is available in 3” to 12” pipe in municipal or industrial water, waste and reclaimed water, pump stations, and packaged plant applications.
Minimal straight pipe requirements allow iMAG-Series meters to be used in piping configurations where there is little space between the meter and an elbow.
FMG480 Series meters are CE certified, certified to NSF/ANSI standard 61 and are rated IP68 for applications where the meter may be operated under water to a depth of at least 10 feet (3 meters) continuously.
Both rate and total indication are standard. Rate and total units and pulse scaling can be set via the front panel touch key pad by the user. Bidirectional flow reading is standard with totals available in forward, reverse, net flow, batch forward flow, and batch reverse flow. Batch totals can be



Flow Rate(3"-12")


Pipe Size
(inches in diameter)
3" 4" 6" 8" 10" 12"
Max Flow Rate
(Gallons/Minute)
723 1285 2891 5140 8031 11565
Cut-off (min) Flow Rate
(Gallons/Minute)
3.62 6.43 14.46 25.70 40.15 57.82
Max Flow Rate
(Litres/Second)
46 81 182 324 507 730
Cut-off (min) Flow Rate
(Litres/Second)
0.23 0.41 0.91 1.62 2.54 3.65
Max Flow Velocity
(Meters/Second)
10 10 10 10 10 10
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

would this unit have CSA or ULC approval?

Asked by: tioui
Thanks for your question but unfortunately no. FMG flowmeters we offer do not have CSA or ULC approvals.
Answered by: ASEHPO
Date published: 2024-08-22

Does the display head swivel, so that I can change the orientation for easier visuals

Asked by: Ccombee
Thank you for your inquiry. The magnetic flow meter's display does not swivel. It is integrated and best to get the remote version.
Answered by: Applications Engineer JJC
Date published: 2024-04-30

Does this unit comply with the Buy American Build American Act (BABA)?

Asked by: jac45
This unit does not comply with Buy American Build American Act (BABA)
Answered by: Application Engineer MC
Date published: 2024-11-26
  • y_2025, m_1, d_13, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FMG480-04-A5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
NSF Gasket Kit 3"
$62.48
1 In Stock
NSF Gasket Kit 4"
$85.42
0 In Stock
NSF Gasket Kit 6"
$123.66
0 In Stock
NSF Gasket Kit 8"
$164.59
0 In Stock
NSF Gasket Kit 10"
$216.75
0 In Stock
NSF Gasket Kit 12"
$325.70
0 In Stock
(1) Grounding Ring for 3" Meter
$140.25
3 In Stock
(1) Grounding Ring for 4" Meter
$149.52
3 In Stock
(1) Grounding Ring for 6" Meter
$153.78
1 In Stock
(1) Grounding Ring for 8" Meter
$192.12
0 In Stock
(1) Grounding Ring for 10" Meter
$234.12
0 In Stock
(1) Grounding Ring for 12" Meter
$238.76
0 In Stock
en-US
en
Save Configuration