Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Battery or DC Powered Magmeter with Pulse & Optional 4-20mA Output

3" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, 60 Hz Power
  • RoHS Icon
  • CE Approved
  • UL Listed

$2,567.30

Item# FMG470-03-D6I

In stock

Lead Time (If not in stock): 4 weeks
3" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, 60 Hz Power FMG470-03-D6I FMG470-03-D6I
  • Easy Setup
  • Minimal Straight Pipe
  • Mounted or Remote Rate and Total
  • Tamper-Evident Seal

FMG470-03-D6I Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Wetted Materials
Output Signal
Supply Power
Process Connection Size
Features
Velocity Range
Accuracy
Max Operating Pressure
Max Process Temperature
Media Type
Process Connection Type


  • Accuracy Value ±1%
  • Cable Length 20' or 50'
  • Cable Type 6 Conductor Polyurethane Jacketed Cable
  • Current Draw 250 mA
  • Environmental NEMA 6P
  • Features Bidirectional Flow
  • Housing Material Powder-Coated Diecast Aluminum
  • Low Flow Cutoff 0.5% of maximum flow rate
  • Maximum Ambient Temperature 60C (140F)
  • Maximum Operating Pressure 150 psi
  • Maximum Storage Temperature 70C (158F)
  • Measurement Units Gallons, Liters, Barrels, Cubic Ft, Cubic M
  • Minimum Ambient Temperature -12C (10F)
  • Minimum Conductivity >20 microSiemens/cm
The FMG470 Series is the most economical flanged electromagnetic flowmeter on the market. With electrodes designed to discourage fouling, it is available in 3” to 12” pipe in municipal or industrial water, waste and reclaimed water, pump stations, and packaged plant applications. Minimal straight pipe requirements allow iMAG-Series meters to be used in piping configurations where there is little space between the meter and an elbow.
FMG470 Series meters are CE certified, certified to NSF/ANSI standard 61 and are rated IP68 for applications where the meter may be operated under water to a depth of at least 10 feet (3 meters) continuously.

The display is meter mounted, and both rate and total indication are standard. Rate and total units and pulse scaling can be set via the front panel touch key pad by the user. Bidirectional flow reading is standard with totals available in forward, reverse, net flow, batch forward flow, and batch reverse flow. Batch totals can be reset.


Flow Rate(3"-12")


Pipe Size
(inches in diameter)
3" 4" 6" 8" 10" 12"
Max Flow Rate
(Gallons/Minute)
723 1285 2891 5140 8031 11565
Cut-off (min) Flow Rate
(Gallons/Minute)
3.62 6.43 14.46 25.70 40.15 57.82
Max Flow Rate
(Litres/Second)
46 81 182 324 507 730
Cut-off (min) Flow Rate
(Litres/Second)
0.23 0.41 0.91 1.62 2.54 3.65
Max Flow Velocity
(Meters/Second)
10 10 10 10 10 10
loading all models
loading all reviews
Rated 5 out of 5 by from Highly recommend This mag flow meter is an affordable option for applications that require accurate readings.
Date published: 2024-01-03
  • y_2025, m_2, d_9, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FMG470-03-D6I, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
loading all QA

Where can I find a link to the manual? I would like a digitized copy to see if the display and abilities meet my requirements. What is a grounding ring for and why does the unit need to be grounded to the fluid other than through its housing?

Asked by: wilfred795
The manual is provided on the same Product Web Page under the Manual Tab. Since it is a magnetic flow meter, the ground ring is used to re-direct all noise from external pumps, electrical, or the environment so it will not interfere with the flow measruement.
Answered by: Application Engineer JC
Date published: 2022-12-01

Hello, why frequency range of water flowmeter is MHz but gas flowmeter is kHz?

Asked by: Ehsan
Give us a call to speak about your application or email us at flow@omega.com
Answered by: AE HPO
Date published: 2023-01-07

Do you make a 10'' magmeter that has a 250 psi operating pressure limit

Asked by: DarCan
Thank you for your inquiry. The FMG-550 series insertion style has a 300 PSI max pressure rating as best we can offer.
Answered by: Applications Engineer JJC
Date published: 2023-12-06
  • y_2025, m_2, d_9, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FMG470-03-D6I, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
NSF Gasket Kit 3"
$62.48
1 In Stock
NSF Gasket Kit 4"
$85.42
0 In Stock
NSF Gasket Kit 6"
$123.66
0 In Stock
NSF Gasket Kit 8"
$164.59
0 In Stock
NSF Gasket Kit 10"
$216.75
0 In Stock
NSF Gasket Kit 12"
$325.70
0 In Stock
(1) Grounding Ring for 3" Meter
$140.25
3 In Stock
(1) Grounding Ring for 4" Meter
$149.52
3 In Stock
(1) Grounding Ring for 6" Meter
$153.78
1 In Stock
(1) Grounding Ring for 8" Meter
$192.12
0 In Stock
(1) Grounding Ring for 10" Meter
$234.12
0 In Stock
(1) Grounding Ring for 12" Meter
$238.76
0 In Stock
6M (20ft) DC Power/Output Cable, 4 Pin Connector For Pulse Output Models
$126.34
0 In Stock
15M (50ft) DC Power/Output Cable, 4 Pin Connector For Pulse Output Models
$201.67
0 In Stock
6M (20ft) DC Power/Output Cable, 8 Pin Connector For Pulse & 4-20mA Output Models
$157.63
0 In Stock
15M (50ft) DC Power/Output Cable, 8 Pin Connector For Pulse & 4-20 mA Output Models
$243.40
0 In Stock
7.2V 'D' Lithium Battery Pack for FMG470 series
$249.20
0 In Stock
en-US
en
Save Configuration