Added to Your Shopping Cart
G2-Series GP Indicating Flow Meters & Transmitters are available with Rate & Total Indication only(Q9), Indication & Pulse output(P9), or Indication, Pulse & 4-20 mA outputs(42)
Added to Your Shopping Cart
The FTB370 Series flow turbines are designed for flow rate measurement of water and many water based liquids. They are compact in design and have a wide measuring range.
Added to Your Shopping Cart
The FTB-800 Series is a low cost Liquid Turbine Flow Meter with a 4-20 mA output available in 9 sizes covering flow ranges between 0.176 to 880 GPM (6.66 to 3331 LPM)
Added to Your Shopping Cart
The FTB-1300 Series of turbine flow meters are designed for industrial and laboratory measurement of water, solvents and other low viscosity fluids.
Added to Your Shopping Cart
FTB700 Series turbine meters have a unique system of precisely-machined helical rotors and high-quality jewel bearings. The rotor is the only moving part.
Added to Your Shopping Cart
FTB8000HW uses the multi-jet principle that has been an accepted standard for many years. This type of meter is known for its wide range, and accuracy in low quality water.
Added to Your Shopping Cart
FLR1000 Series flow sensors can measure low flow rates from 20 mL/min to 500 L/min. These sensors are suitable for industrial, commercial, and laboratory flow applications.
Added to Your Shopping Cart
The meters are designed for flow measurement of low viscosity, aggressive and non-aggressive liquids including alkaline and water solutions, oils, fuel, beverages, and coolants.
Added to Your Shopping Cart
The FTB-1400 turbine flow meter is designed to meet the most rigorous flow measurement applications. The FTB-1400 is ideal for liquid flow measurement on or off the oilfield.
Added to Your Shopping Cart
The FTB600B automatically compensates IR light intensity for varying fluid opacity levels to insure a strong output signal. Ideal for clear, transparent & translucent fluids.
Added to Your Shopping Cart
The FTB-900 Series is a low cost Liquid Turbine Flow Meter with an amplified square wave pulse output available in 9sizes covering flow ranges between 0.176 to 880 GPM (6.66 to 3331 LPM)
Added to Your Shopping Cart
Added to Your Shopping Cart
The FTB-100 Series of turbine meters have a sealed ball bearing design for high accuracy performance (±½% of reading full scale) at an economical cost.
Added to Your Shopping Cart
The FTB400 sanitary flow meters are compliant with the ASME Bioprocessing Equipment Standard BPE-2019 for measurement of process liquids where sanitary standards are required.
Added to Your Shopping Cart
The FTB4700 is a plated brass meter ideal for water applications in the ranges 0.2 to 18 GPM. The FTB4800 provides a wide range flow metering in a stainless steel package.
Added to Your Shopping Cart
The G2 High-Temp Sanitary meter is the best flow meter for brewing. It is highly dependable and affordable, making it a great choice for small-batch brewers.
Added to Your Shopping Cart
This high accuracy Gas Turbine system measures the volumetric flow of gas through a pipeline. Gas flowing through the meter turns the turbine rotor.
Added to Your Shopping Cart
Specifically designed for water billing applications, OMEGA's FTB-4000 flowmeters are highly accurate and feature tamper-resistant, non-resettable totalizers.
Added to Your Shopping Cart
FTB380 Series turbine meters with microprocessor-based electronics offers a durable, compact, high precision fuel measurement device, with total and rate indication.
Added to Your Shopping Cart
FTB-201 turbine meters have male flared-end fittings for easy connections and features a mating 2-wire connector with optional integrally mounted signal conditioners