The FPD3200 Series positive displacement flow meters solid construction are well suited for many industrial as well as other non-abrasive lubricating fluids.
The FPDM3000 Series positive displacement oval gear flow meters come in three choices of wetted material combinations for compatibility with a large variety of liquids.
The FPD3000 Series positive displacement flow meters solid construction are well suited for the measurement of fuels and oils as well as other non-abrasive lubricating fluids.
The oval-shaped smooth gears in the FTB3000 Series are used to displace a precise volume of fluid,which is passed through the measurement chamber during each revolution.
The FHG-1000 flow meters measure the flow rate using an integrated gear and non-contact signal pick-up system that detects the rotations of the measuring element.
FTB Series totalizers are used in applications where accurate measurement of (#2, 4 or 6) heating oil flow is required. The FTB-32 features a fully rotatable, easy-to-read face.
Positive Displacement Flow Meters are important instruments for monitoring the flow of liquids in industrial, commercial, and laboratory applications. These meters offer reliable and accurate measurement of the flow rate of liquids, making them ideal for any situation where precise measurements are necessary.
Omega Engineering offers a variety of positive displacement flow meters. Rugged and reliable, these meters are designed to work in a wide range of temperatures and pressures – providing a high level of repeatability and accuracy. These meters can also be used to monitor the flow of liquids in corrosive environments as well as liquids that have high viscosity.