Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Relative Humidity Signal Conditioner/Transmitter with Probe

Relative Humidity Transmitters

$375.15

Item# HX92BC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $375.15
5-9 $356.39
10-24 $348.89
25-49 $333.88
50-99 $326.38
100+ $318.88

In stock

Lead Time (If not in stock): 6 weeks
Relative Humidity Transmitters HX92BC HX92BC
  • 4 to 20 mA, 0 to 1 Vdc, 0 to 5 Vdc or 0 to 10 Vdc Outputs
  • Accurate to ±2.5% (20 to 80% Relative Humidity)
  • Rugged Industrial Splashproof Enclosure NEMA 13 (IP54)
  • Duct Mount Kit Included with Duct Mount and Remote Probe Models

HX92BC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Supply Voltage Type
Additional Feature
Input Type
Input Ranges
Programability


The HX92B Series transmitters provide remote and on-site monitoring of relative humidity. It is available with either voltage or 2-wire current output. The transmitter output is linearized and temperature compensated. Current output models enable placing of the transmitter at a remote location virtually any distance away from the measuring device. All models use an accurate digital sensor. A stainless steel mesh type filter, easily removable for cleaning, protects the sensor. Mounting screws are easily accessible inside the rugged, polycarbonate enclosure which protects the electronics to NEMA 13 (IP54) specifications.

Specifications
Input Power
4 to 20mA:&nbsp9 to 30Vdc @ 50mA
0 to 1V:&nbsp9 to 30Vdc @ 50mA
0 to 5V:&nbsp9 to 30Vdc @ 50mA
0 to 10V: 12 to 30Vdc @ 50mA
Measuring Range: 0 to 100% RH
Accuracy: ±2.5% from 20 to 80% RH; ±3.5% from 5 to 20% and 80 to 95% RH; ±4% from 0 to 5% and 95 to 100% RH
Output:
HX92BC: 4 to 20 mA for 0 to 100% RH
HX92BV0: 0 to 1 Vdc for 0 to 100% RH
HX92BV1: 0 to 5 Vdc for 0 to 100% RH
HX92BV2: 0 to 10 Vdc for 0 to 100% RH
Relative Humidity Temperature Compensation: -30 to 75°C (-22 to 167°F)
Relative Humidity Response Time: 8 second typical
Repeatability: ±0.1% RH
Sample Rate: 1 sample every 4 seconds
Housing: Gray polycarbonate, NEMA 13 (IP54)
Connections: Liquid-tight nylon with neoprene gland, for 2.29 to 6.73 (0.09 to 0.265")diameter cable; internal 5 position terminal block accepts 14 to 22 gauge wire
Dimensions:
HX92B(*) (without Probe): 65 L x 50 W x 34.8 D mm (2.56 x 1.97 x 1.37")
TP-SP (Short Probe): 16 dia. x 71.88 L mm (0.63 x 2.83")
Weight:
HX92B(*): 124 g (4.4 oz)
HX92B(*)-D: 132 g (4.7 oz)
HX92B(*)-RP1: 230 g (8.1 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from Great response time I bought this about a month ago I'm so glad I did.
Date published: 2018-02-05
Rated 5 out of 5 by from Not so great/Excellent! I was not happy with the service department. I called and asked what would be a good replacement for the HX92A, which has been discontinued, and was told that I should order the HX93BDC.. But when I looked it up, it was not at all what I needed, so I went through the Omega catalog and found the HX92B, which is exactly what I needed. I am very happy with the HX92B, as there is no longer any need to check the calibration (not even possible, in fact), and also due to the fact that this model has a replaceable sensor, which is certainly the most likely part to ever fail. It worked perfectly. Thank you!
Date published: 2018-05-18
  • y_2024, m_11, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HX92BC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is this 4-20mA loop powered. Do I need 4 wires? 2 for analog and 2 for dc power or just 2 for analog that powers the unit also?

Asked by: Brian1
Hi Brian1, Thank you for the inquiry. The HX92BC is a 2 wire loop powered device. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-02-21

Can i order a replacement probe for the HX92BC transmitter?

Asked by: Radius
Hi Radius Thank you for the inquiry. Yes, the replacement probe is available. Part# is TH-SP Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-07-27

Is there any Hysteresis or delay in the switching once humidity is sampled?

Asked by: Fred27
The Humidity is measured continuously and instantly outputs an Analog DC Voltage or Current which is relative to the reading.
Answered by: ApplicationsEngineerANB
Date published: 2020-06-22

Does the HX92BV1 come with the probe?

Asked by: Dave_67
Hi, Yes, this is a complete unit. Our Tech Support engineer has emailed you the specification sheet to provide any additional information you may need. Thanks for connecting with Omega.
Answered by: Jane
Date published: 2019-06-25

i would like to know if i need to calibrate the instrument if i use it with plc

Asked by: janick
Thank you for your inquiry. The unit is shipped fully calibrated, no adjustments required.
Answered by: Application Engineer JB
Date published: 2020-02-12
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HX92BC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
Accessories
Calibration kit, 11 and 75% relative humidity standards
$179.14
0 In Stock
Field replaceable remote probe with 3 m (10') cable and M12 connector
$180.02
0 In Stock
Field replaceable 71.88 L mm (2.83') short probe with M12 connector
$180.02
0 In Stock
Replacement Mounting Kit, for external industrial probes.
$18.08
0 In Stock
en-US
en
Save Configuration