Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature/Relative Humidity Conditioner/Transmitter Probe

Relative Humidity/Temperature Transmitter, Duct Style

$383.28

Item# HX94VW

In stock

Lead Time (If not in stock): 6 weeks
Relative Humidity/Temperature Transmitter, Duct Style HX94VW HX94VW
  • ±2% RH Accuracy ±0.6C Temperature Accuracy
  • Stainless Steel NEMA 4 Housing
  • Duct or Wall Mountable Mounting Hardware Included
  • 4-20mA or 0-1Vdc Output Options

HX94VW Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Additional Feature
Input Type
Input Ranges
Supply Voltage Type
Programability


The HX94 relative humidity/ temperature transmitter provides a reliable and low cost method for duct mount monitoring applications. Solid state sensors provide excellent sensitivity, fast response, and stability. Simple hookup and linearized output permit interfacing with most display and control devices. The NEMA 4 stainless steel enclosure and cable entry connection provides weather tight protection. The digital temperature and relative humidity sensor is protected by a stainless steel cap that is easily removed for cleaning.

Specifications

RELATIVE HUMIDITY
Thin-Film Polymer Capacitor
Input Voltage Range:
6 to 30 Vdc, (polarity protected)
Range/Accuracy/Repeatability:
3 to 95% RH/±2% RH/±1% RH
Voltage Output:
HX94V: 0 to 1.0 V (0 to 100% RH)
Time Constant: (for 90% response at
25°C; in moving air, 1m/sec.)
Less than 20 seconds, 10 to 90% RH
Less than 30 seconds, 90 to 10% RH

TEMPERATURE
Thin-Film 100 Ω Platinum RTD
(DIN 43760)
Input Voltage Range:
6 to 30 Vdc, (polarity protected)
Range: 0 to 100°C (32 to 212°F)
Accuracy: ±0.6°C

MECHANICAL
Housing: Stainless steel NEMA 4
enclosure
Probe: 254 x 19 mm (10 x 0.75") dia.,
305 mm (12") cable
Duct Flange: Removable, variable
25.4 to 227 mm (1 to 9") depth; 70 mm
(2.75") dia., duct hole 21 mm (0.812") dia.
4 mtg holes. 4 mm (0.156") dia. (for #6
sheet metal screws) on 51 mm (2.00") dia.
circle; wall mounting bracket included

Connections:
HX94C/94V: 4 pin mating connector
accepts 26 to 18 AWG wires
HX94CW/94VW: 1 m (3') braided
and shielded cable, PVC sheathing
HX94CNPT/94VNPT: 1⁄2" male NPT
conductor with 1 m (3') braided/
shielded cable
Weight: 198 g (7 oz) with duct flange

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do we need to purchase a power cable along with DPPT series?

Asked by: shibo_f
Hi Shibo_F, Thank you for the inquiry. Yes, you will need power/signal cable. 4 conductor twisted shielded cable, TX4-100, can be used for this purpose. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-12-03

How is the accuracy if the probe has condensation on it? Is there an IP rating for the probe?

Asked by: Eddie J
Hi Eddie Thank you for the inquiry. This probe is not designed to handle condensing humidity conditions. If the sensor gets water droplets on the element it will go into saturation with max output. It would have to dry clean without corrosion to come back on line in calibration. The housing is rated NEMA 4. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-15

What is the maximum pressure at which this item can operate?

Asked by: engtech3
Thank you for your inquiry engtech3. Unfortunately, the HX94C is not pressure rated.
Answered by: Application Engineer SP
Date published: 2022-08-19

Which meter do you recommend to use with this directly to display the value?

Asked by: david_cam
Thank you for your inquiry. You can use our DPPT-series Platinum series universal input meter with this sensor. Here is the link to the pdf catalog: https://assets.omega.com/spec/DPPT-Series.pdf
Answered by: NorwalkAE_SP
Date published: 2023-11-22

Can I get the readings with the combination of followings? 1 HX94V + DPPT series Do I need to calibrate DPPT?

Asked by: shibo_f
Hi Shibo_F, The HX94V has 2 outputs so you would need 2 displays. You would need to set up and scale the display to match the calibrated range of the HX94V. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-12-03

What are the accessories that are required for this one? To what instrument is the 4 pin connector connected?

Asked by: dan123_dan
Thank you for your inquiry. The primary accessories required are a power supply (shown under accessories) on product page, and 4 conductor cable to mate with supplied connector that would be then connected to an instrument to read the values. There are two 4-20 mA outputs (one for temperature, one for relative humidity) that can be connected to any instrument (panel meter, chart recorder, controller, etc.) that accepts a 4-20 mA signal and can be scaled to represent temperature or relative humidity.
Answered by: Application Engineer JB
Date published: 2023-03-28

Is the HX94C CE compliant?

Asked by: JC2389
The HX94C is not CE approved. The similar HX94BC is CE approved; https://www.omega.com/en-us/control-monitoring/air-soil-liquid-and-gas/temperature-and-humidity-transmitters/hx94b-srs-temp-rh-sig-cond/p/HX94BC Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-04-28

What type of mating connector is used - I need to order another one.

Asked by: WhyIsThisNecessary
Thanks for your question. The mating connector is listed on the Data sheet (PDF). The model number is HX94-MC. If you add to the cart it will come up to place your order. We do have stock available.
Answered by: Jane
Date published: 2019-05-03
  • y_2024, m_11, d_24, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_HX94VW, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Accessories
power supply, 16 to 23 Vdc, 300 mA max, screw terminal
$79.89
0 In Stock
SPARE MATING CONNECTOR
$18.60
19 In Stock
Multi-conductor hook-up wire, 100' spool
$58.96
36 In Stock
Spare Female Connector for HX94
$12.34
30 In Stock
en-US
en
Save Configuration