Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Chilled Mirror Dew Point/Temperature Transmitter

Duct Mounted Chilled Mirror Hygrometer (Dewpoint only)

$2,167.43

Item# CMDP-D

In stock

Lead Time (If not in stock): 4 weeks
Duct Mounted Chilled Mirror Hygrometer (Dewpoint only) CMDP-D CMDP-D
  • Precision Accuracy
  • Two 4-20mA outputs (configurable)
  • Durable
  • Fast Response Time

CMDP-D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Additional Feature
Output Type
Supply Voltage Type


  • Accuracy Dew point +/-0.5C Temperature +/-0.5C
  • Air Velocity 50 to 900m/min
  • Hysteresis None
  • Operating Temperature -40 °C to +60 °C
  • Pressure 2 ATM
  • Repeatability +/- 0.05°C
  • Resolution 0.01%
  • Supply Voltage 24Vdc +/-3V @ 1.0A
  • Weight < 5lbs.

The CMDP-Series is a family of low-cost dew point chilled mirror transmitter that can be configured as a duct, wall, or pipe unit. The unit offers stable, accurate and repeatable measurements that are traceable to NIST. Available air temperature option is available on the Wall configuration. Settable service cycles for balancing and cleaning the mirror. The CMDP is a primary measurement using a fundamental principle to measure the dew point very accurately. Simple maintenance to cleaning the mirror requires using a wetted cotton swab to restore the transmitter to normal operation. Because of its construction, the customer can enjoy a long life of excellent performance.
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration