Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Temperature Transmitter - 316 Stainless Steel Construction

$306.74

Item# TX94A-2-SS-M12F-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $306.74
5-9 $291.40
10-24 $285.27
25-49 $273.00
50-99 $266.86
100+ $260.73

In stock

Lead Time (If not in stock): 14 weeks
RTD Temperature Transmitter - 316 Stainless Steel Construction TX94A-2-SS-M12F-2 TX94A-2-SS-M12F-2
  • Ideal for Wash-down, Outdoor, Sanitary or Marine Environments
  • Compact Design Attaches Directly to Most 3-Wire and 4-Wire, Pt100, 0.00385 Curve Sanitary Probes and Sensors with M12 Style Connectors
  • True 2-Wire Operation, Loop Powered 4 to 20 mA Output
  • Sealed Signal Conditioner Built Into NEMA 4X (IP67) 316 Stainless Steel Housing

TX94A-2-SS-M12F-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Ranges
Other Features
Number of Inputs
Input Type
Output Type


Loop Powered! The OMEGA™ 2-wire TX94A-SS Series temperature transmitters are high-performance, industrial transmitters designed for direct connection to most CIP (clean-inplace) Sanitary Pt100 probes and sensors that incorporate a M12 style connection. All models feature a miniature signal conditioner built into a sealed stainless steel connector housing. The signal conditioner converts the resistive change of a 100 Ω, 0.00385 RTD probe or sensor into an industry-standard 2-wire, 4 to 20 mA analog output across a dedicated temperature range. Output connection is also a standard M12 connector.

M12 RTD SENSOR WIRING
Wiring option #1Wiring option #2

The TX94A-SS transmitter is provided with two RTD wiring configurations as shown. The wiring style is identified at the end of the model number by either a "-1" or "-2". If used with an Omega PR-21 sensor, then the "-1" or "-2" selection should match the final charecters following the "-M12" in the sensor model number (ie: PR-21A-3-100-A-1/4-0600-M12-1). When using the transmitter with an Omega PR-22 style RTD, then please select the -2 wiring configuration.
Examples:
For use with a PR-21A-3-100-A-1/4-0600-M12-1, use an TX94A-2-SS-M12F-1 Transmitter (Range is -18 to 93°C).
For use with a PR-22-3-100-A-M6-250-M12 sensor, use an TX94A-2-SS-M12F-2 Transmitter (Range is -18 to 93°C).


SPECIFICATIONS
Supply Voltage: 8 to 35 Vdc; (24 Vdc recommended)
Max Load: Rmax (Ω) = (Vsupply - 8V)/0.02 A
Output: Linearized 4 to 20 mA
Accuracy: ±0.1% FS (includes effects of linearity, hysteresis and repeatability)
Frequency Response: 3 dB @ 3Hz
Range:
1: -40 to 49°C (-40 to 120°F)
2: -18 to 93°C (0 to 200°F)
3: -18 to 149°C (0 to 300°F)
4: -18 to 260°C (0 to 500°F)
Input: 3-wire, Pt100 (α = 0.00385), 4-wire RTD compatible Probe/Sensor Input
Connection:
TX94A-SS-M12M: M12 style, 4-pin male
TX94A-SS-M12F: M12 style, 4-pin female
Transmitter Operating Temp: -40 to 85°C (-40 to 185°F)
Output Connection (All Models): M12 style (order cable from table below)
Housing: 316 stainless steel, polished mirror finish
Approvals: CE marked
Dimensions: 51 H x 38 mm D (2.0 x 1.50")

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
NIST traceable calibration with data
0 In Stock
Extension Cables and Accessories
Extension Cable, 4-Wire Polyurethane Insulated, 5 meters (16.4') Long With Flying Leads One End
$27.06
0 In Stock
Extension Cable, 4-Wire PVC Insulated, 5 meters (16.4') Long With Flying Leads One End
$24.66
3 In Stock
en-US
en
Save Configuration