Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rugged Epoxy Encapsulated Thermocouple Amplifier

Thermocouple Amplifier

$513.55

Item# OMNI-AMP IV-13-115

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $513.55
5-9 $487.87
10-24 $477.60
25-49 $457.06
50-99 $446.79
100+ $436.52

In stock

Lead Time (If not in stock): 42 weeks
Thermocouple Amplifier OMNI-AMP IV-13-115 OMNI-AMP IV-13-115
  • 100% Encapsulated
  • 2µV/°C Zero Stability
  • 0.025°F/°F Reference Junction Stability
  • Up or Downscale TC Burn-out

OMNI-AMP IV-13-115 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Additional Feature
Input Class
Input Ranges
Output Type
Output Class
Display Type
Supply Voltage Type
Isolation
Programability


The OMEGA™ OMNI-AMP IV thermocouple amplifier is a high performance rugged epoxy encapsulated thermocouple amplifier with built-in power supply. Models are offered for either type J, K, T, E thermocouples or R,S,B thermocouples. Only the highest quality industrial components are used for reliable and long operation. Connections are made with an ordinary screwdriver to rugged terminal strips. The amplifier can be mounted using the bolts supplied with the unit.

SPECIFICATIONS
Range Span: 40 to 1500
Nonlinearity: ±0.005%
Resolution: Infinite
Zero Stability: 2 µV/°C (1 µV/°F)
Long Term Zero Stability: ±1µV/Month
Span Stability: ±0.01%/°C (±0.006%/°F)
Long Term Span Stability: ±0.05%
Cold Junction Compensation: ±0.045°C/°C
Input Impedance (Diff): 2 MΩ
Frequency Response: 3 dB down at 1.5 Hz 40 dB/decade roll-off
Common Mode Rejection Ratio: 120 dB min @ 60 Hz Normal Mode
Rejection Ratio: 80 dB min @ 60 Hz
Noise (RTI): 0 to 1.5 Hz: 1.4 µVRMS
Output: ±10 V into 10 kΩ minimum
Operating Temperature: 0 to 55°C (32 to 130°F)
Storage Temperature: 20 to 80°C (-4 to 175°F)
Power: 115 Vac @ 3 VA maximum (230 Vac optional)
Input Protection: Up to 115 Vac or Vdc common mode or differential
Output Protection: Continuous short circuit proof
Common Mode Range: +10 to -10 Vdc or 20 Volts peak-to-peak ac
Scale Factor:
J, K, T, E: 10 mV/°F
R, S, B: 1 mV/°F
Size: 73 H x 95 W x 51 mm D (2.87 x 3.75 x 2.0")
Weight: 455 g (18 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the isolation voltage between the thermocouple and the amplifier? For example if you have a thermocouple attached to a sample and charge the sample with a bias, at what point is the isolation compromised?

Asked by: Marcus
Hi Marcus, Thank you for the inquiry. Input protection to 115 VAC or DC. Over 120 dB CMRR at 60 Hz. Manual gives good detail on the hardware. https://assets.omega.com/manuals/M2074.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-01-19
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OMNI-AMP-IV-13-115, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration