PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $156.96 |
5-9 | $149.11 |
10-24 | $145.97 |
25-49 | $139.69 |
50-99 | $136.56 |
100+ | $133.42 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model | OM7-21 | OM7-30 | OM7-31 | OM7-32 | OM7-33 | OM7-34 | OM7-35 | OM7-37 | OM7-47 |
Input Type | ±10 V | ±1 mV to ±1V | ±1 V to ±10 V | 4-20 mA 0-20 mA | 1-5 V 0-5 V | RTD | 4-20 mA | T/C* | T/C* |
Output Range into 2 kΩ min load) | ±10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 2-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V |
Accuracy | ±0.1% span max | ±0.1% span max | ±0.1% span max | ±0.1% span max | ±0.1% span max | See table | ±0.1% span max | ±0.1% span max | See table |
Nonlinearity | ±0.02% span max | ±0.02% span max | ±0.02% span max | ±0.02% span max | ±0.02% span max | See table | ±0.02% span max | 0.02% span max | N/A |
Input Resistance | 2 MΩ | 10 MΩ | 100 kΩ | 200 Ω | 2 MΩ | N/A | N/A | 10 MΩ | 10 MΩ |
Input Bias Current | 3 nA | 1 nA | 0.2 nA | N/A | 0.1 nA | N/A | N/A | 25 nA | 25 nA |
Nominal 3 db Bandwidth | 300 Hz | 3 Hz | 3 Hz | 100 Hz | 100 Hz | 3 Hz | 100 Hz | 3 Hz | 3 Hz |
Response Time, 0-90% | 1 msec | 150 msec | 150 msec | 10 msec | 10 msec | 250 msec | 5 msec | 150 msec | 150 msec |
CJC Accuracy, Ambient Temp. +5 to 45°C | NA | NA | NA | NA | NA | NA | NA | ±1.0°C max. | ±1.0°C max. |
Supply Voltage | 19-29 VDC | 14-35 VDC | 14-35 VDC | 14-35 VDC | 14-35 VDC | 14-35 VDC | 18-35 | 14-35 VDC | 14-35 VDC |
Supply Current | 35 mA | 25 mA | 25 mA | 20 mA | 20 mA | 25 mA | 60 mA | 25 mA | 25 mA |
Model | OM7-22 | OM7-39 |
Output Range | ±10 V | 0-20 mA 4-20 mA |
Input Range | ±10 V | 0-10 V 1-5 V |
Accuracy | ±0.1% Span | ±0.1% Span |
Nonlinearity | ±0.02% Span | ±0.02% Span |
Output Offset | 0.001% Span/ | 0.0035% Span/C |
Max. Output | ±14 Vdc | 30 Ma |
Load Resistance* | 5 K.m min. | 0-850. |
Nominal 3 db Bandwidth | 400 Hz | 100 Hz |
Response Time, 0-90% | 1 ms | 3 ms |
Common Mode Voltage | 1500 V rms | 1500 V rms |
Supply Voltage | 19-29 Vdc | 14-35 Vdc |
Supply Current | 20 mA max | 60 mA max |
Model | Input Range | Accuracy | Nonlinearity |
OM7-34-01-X-C | -100 to +100°C | ±0.15% | ±0.05% |
OM7-34-02-X-C | 0 to +100°C | ±0.2% | ±0.05% |
OM7-34-03-X-C | 0 to +200°C | ±0.15% | ±0.05% |
OM7-34-04-X-C | 0 to +600°C | ±0.1% | ±0.05% |
OM7-34-N-01-X-C | 0 to +300°C | ±0.3% | ±0.012% |
OM7-34-N-02-X-C | 0 to +200°C | ±0.3% | ±0.14% |
Model | Input Range | Accuracy1,2 (typical) | Accuracy1 (max) |
OM7-47-J-01-1-C | 0 to +760°C | 0.15% span | 0.38% span |
OM7-47-J-01-2-C | 0 to +760°C | 0.13% span | 0.32% span |
OM7-47-J-02-1-C | -100 to +300°C | 0.16% span | 0.35% span |
OM7-47-J-02-2-C | -100 to +300°C | 0.14% span | 0.30% span |
OM7-47-K-03-1-C | 0 to +1300°C | 0.15% span | 0.35% span |
OM7-47-K-03-2-C | 0 to +1300°C | 0.15% span | 0.32% span |
OM7-47-K-04-1-C | 0 to +600°C | 0.09% span | 0.20% span |
OM7-47-K-04-2-C | 0 to +600°C | 0.08% span | 0.18% span |
OM7-47-T-05-1-C | 0 to +400°C | 0.24% span | 0.50% span |
OM7-47-T-05-2-C | 0 to +400°C | 0.19% span | 0.38% span |
OM7-47-T-06-1-C | -100 to +200°C | 0.29% span | 0.57% span |
OM7-47-T-06-2-C | -100 to +200°C | 0.25% span | 0.47% span |
OM7-47-E-07-1-C | 0 to +900°C | 0.18% span | 0.41% span |
OM7-47-E-07-2-C | 0 to +900°C | 0.15% span | 0.34% span |
OM7-47-R-08-1-C | +500 to +1750°C | 0.15% span | 0.36% span |
OM7-47-R-08-2-C | +500 to +1750°C | 0.13% span | 0.30% span |
OM7-47-S-09-1-C | +700 to +1750°C | 0.13% span | 0.31% span |
OM7-47-S-09-2-C | +700 to +1750°C | 0.11% span | 0.25% span |
OM7-47-B-10-1-C | +800 to +1800°C | 0.19% span | 0.41% span |
OM7-47-B-10-2-C | +800 to +1800°C | 0.17% span | 0.35% span |
OM7-47-N-11-1-C | +200 to +1300°C | 0.14% span | 0.31% span |
OM7-47-N-11-2-C | +200 to +1300°C | 0.09% span | 0.27% span |
Model No. | Input Range | Output Range |
OM7-30-01-1-C | 0-10 mV | 1-5 V |
OM7-30-01-2-C | 0-10 mV | 0-10 V |
OM7-30-02-1-C | 0-100 mV | 1-5 V |
OM7-30-02-2-C | 0-100 mV | 0-10 V |
Model No. | Input Range | Output Range |
OM7-30-06-1-C | ±10 mV | 1-5 V |
OM7-30-06-2-C | ±10 mV | 0-10 V |
OM7-30-07-1-C | ±100 mV | 1-5 V |
OM7-30-07-2-C | ±100 mV | 0-10 V |
Model No. | Input Range | Output Range |
OM7-30-03-1-C | 0-1 V | 1- 5 V |
OM7-30-03-2-C | 0-1 V | 0-10 V |
OM7-31-04-1-C | 0-5 V | 1-5 V |
OM7-31-04-2-C | 0-5 V | 0-l0 V |
OM7-30-05-1-C | 1-5 V | 1-5 V |
OM7-30-05-2-C | 1-5 V | 0-10 V |
OM7-31-01-1-C | 0-10 V | 1-5 V |
OM7-31-01-2-C | 0-10 V | 0-10 V |
Model No. | Input Range | Output Range |
OM7-30-08-1-C | ±1 V | 1-5 V |
OM7-30-08-2-C | ±1 V | 0-10 V |
OM7-31-02-1-C | ±5 V | 1-5 V |
OM7-31-02-2-C | ±5 V | 0-10 V |
OM7-31-03-1-C | ±10 V | 1-5 V |
OM7-31-03-2-C | ±10 V | 0-10 V |
OM7-21-C | ±10 V | ±10 V |
Model No. | Input Range | Output Range |
OM7-33-01-1-C | 1-5 V | 1-5 V |
OM7-33-01-2-C | 1-5 V | 0-10V |
OM7-33-02-1-C | 0-5 V | 1-5 V |
OM7-33-02-2-C | 0-5 V | 0-10 V |
Model No. | Input Range | Output Range |
OM7-32-01-1-C | 4-20 mA | 1-5 V |
OM7-32-01-2-C | 4-20 mA | 0-10 V |
OM7-32-02-1-C | 0-20 mA | 1-5V |
OM7-32-02-2-C | 0-20 mA | 0-10V |
Model No. | Input Range | Output Range | Thermocouple Type |
OM7-47-J-01-1-C | 0 to +760°C | 1-5 V | J |
OM7-47-J-01-2-C | 0 to +760°C | 0-10 V | J |
OM7-47-J-02-1-C | -100 to +300°C | 1-5 V | J |
OM7-47-J-02-2-C | -100 to +300°C | 0-10 V | J |
OM7-47-K-03-1-C | 0 to +1300°C | 1-5 V | K |
OM7-47-K-03-2-C | 0 to +1300°C | 0-10 V | K |
OM7-47-K-04-1-C | 0 to +600°C | 1-5 V | K |
OM7-47-K-04-2-C | 0 to +600°C | 0-10 V | K |
OM7-47-T-05-1-C | 0 to +400°C | 1-5 V | T |
OM7-47-T-05-2-C | 0 to +400°C | 0-10 V | T |
OM7-47-T-06-1-C | -100 to +200°C | 1-5 V | T |
OM7-47-T-06-2-C | -100 to +200°C | 0-10 V | T |
OM7-47-E-07-1-C | 0 to +900°C | 1-5 V | E |
OM7-47-E-07-2-C | 0 to +900°C | 0-10 V | E |
OM7-47-R-08-1-C | +500 to +1750°C | 1-5 V | R |
OM7-47-R-08-2-C | +500 to +1750°C | 0-10 V | R |
OM7-47-S-09-1-C | +700 to +1750°C | 1-5 V | S |
OM7-47-S-09-2-C | +700 to +1750°C | 0-10 V | S |
OM7-47-B-10-1-C | +800 to +1800°C | 1-5 V | B |
OM7-47-B-10-2-C | +800 to +1800°C | 0-10 V | B |
OM7-47-N-11-1-C | +200 to +1300°C | 1-5 V | N |
OM7-47-N-11-2-C | +200 to +1300°C | 0-10 V | N |
Model No. | Input Range | Output Range |
OM7-34-01-1-C | -100 to +100°C | 1-5 V |
OM7-34-01-2-C | -100 to +100°C | 0-10 V |
OM7-34-02-1-C | 0 to +100°C | 1-5 V |
OM7-34-02-2-C | 0 to +100°C | 0-10 V |
OM7-34-03 -1-C | 0 to + 200°C | 1-5 V |
OM7-34-03-2-C | 0 to +200°C | 0- 10 V |
OM7-34-04-1-C | 0 to +600°C | 1-5 V |
OM7-34-04-2-C | 0 to +600°C | 0- 10 V |
OM7-34-05-1-C | -50 to +350°C | 1-5 V |
OM7-34-05-2-C | -50 to +350°C | 0-10 V |
Model No. | Input Range | Output Range |
OM7-34-N-01-1-C | 0 to +300°C | 1-5 V |
OM7-34-N-01-2-C | 0 to +300°C | 0-10 V |
OM7-34-N-02-1-C | 0 to +200°C | 1-5 V |
OM7-34-N-02-2-C | 0 to +200°C | 0-10 V |
Model No. | Input Range | Output Range | Thermocouple Type |
OM7-37-J-01- 1-C | -100 to +760°C | 1-5 V | J |
OM7-37-J-01-2-C | -100 to +760°C | 0-10 V | J |
OM7-37-J-10-1-C | 0 to +200°C | 1-5 V | J |
OM7-37-J-10-2-C | 0 to +200°C | 0-10 V | J |
OM7-37-J-11-1-C | 0 to +400°C | 1- 5 V | J |
OM7-37-J-11-2-C | 0 to +400°C | 0-10 V | J |
OM7-37-J-12-1-C | 0 to +600°C | 1-5 V | J |
OM7-37-J-12-2-C | 0 to +600°C | 0-10 V | J |
OM7-37-J- 13-1-C | +300 to +600°C | 1-5 V | J |
OM7-37-J-13-2-C | +300 to +600°C | 0-10 V | J |
OM7-37-K-02-1-C | -100 to +1350°C | 1-5 V | K |
OM7-37-K-02-2-C | -100 to +1350°C | 0-10 V | K |
OM7-37-K-20-1-C | 0 to +300°C | 1-5 V | K |
OM7-37-K-20-2-C | 0 to +300°C | 0-10 V | K |
OM7-37-K-21-1-C | 0 to +600°C | 1-5 V | K |
OM7-37-K-21-2-C | 0 to +600°C | 0-10 V | K |
OM7-37-K-22-1-C | 0 to +1200°C | 1-5 V | K |
OM7-37-K-22-2-C | 0 to +1200°C | 0-10 V | K |
OM7-37-K-23-1-C | +600 to +1200°C | 1-5 V | K |
OM7-37-K-23-2-C | +600 to +1200°C | 0-10 V | K |
OM7-37-T-03-1-C | -100 to +400°C | 1-5 V | T |
OM7-37-T-03-2-C | -100 to +400°C | 0-10 V | T |
OM7-37-E-04-1-C | 0 to +900°C | 1- 5 V | E |
OM7-37-E-04-2-C | 0 to +900°C | 0-10 V | E |
OM7-37-R-05-1-C | 0 to +1750°C | 1-5 V | R |
OM7-37-R-05-2-C | 0 to +1750°C | 0-10 V | R |
OM7-37-S-06-1-C | 0 to +1750°C | 1-5 V | S |
OM7-37-S-06-2-C | 0 to +1750°C | 0-10 V | S |
OM7-37-B-07-1-C | 0 to +1800°C | 1-5 V | B |
OM7-37-B-07-2-C | 0 to +1800°C | 0-10 V | B |
Model No. | Input Range | Output Range |
OM7-35-01-1-C | 4-20 mA | 1 -5 V |
OM7-35-01-2-C | 4-20 mA | 0-10 V |
Model No. | Input Range | Output Range |
OM7-22-C | ±10 V | ±10 V |
OM7-39-01-C | 1-5 V | 4-20 mA |
OM7-39-02-C | 0-10 V | 0-20 mA |
Model No. | Description |
OM7-BP-1-C | 1 Channel backplane |
OM7-BP-1-DIN-C | 1 Channel backplane DIN Rail |
OM7-BP-2-C | 2 Channel backplane |
OM7-BP-2-DIN-C | 2 Channel backplane DIN Rail |
OM7-BP-4-C | 4 Channel backplane |
OM7-BP-4-DIN-C | 4 Channel backplane DIN Rail |
OM7-BP-8-C | 8 Channel backplane |
OM7-BP-8-DIN-C | 8 Channel backplane DIN Rail |
OM7-BP-16-C | 16 Channel backplane |
OM7-BP-16-DIN- | 16 Channel backplane DIN Rail |
RAIL-35-2 | 35mm Din Rail, 2 Meter Length |
Model No. | Description |
OM7-CA-01 | 6" cable (25-pin, D-type connector to 26-pin male header connector) converts OM7 backplane connector to an OM5 backplane connector pin out |
OM7-CA-02 | 3-foot cable (25 pin, D-type connector on both ends) |
Model No. | Description |
U24Y175 | Power supply (105-125/210-250 VAC input, 24 VDC @ 175 mA output |
OM7-PROTO | OM7 Breadboard kit |
OM7-BP-EV | 1 Channel evaluation |
OM7-IF | Universal interface board |
OM7-RK002 | 19” rack for mounting backplane |
OM7-RI | 250ohm current conversion resistor |
OM7-DIN-SF | DIN Base element with snap foot |
OM7-DIN-WSF | DIN Side element without snap foot |
OM7-DIN-SE | DIN Side elements |
OM7-DIN-CP | DIN Connector pins |