Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Head Mount Temperature Transmitters

Miniature Temperature Transmitters, Ultra Low Profile

$325.62

Item# TX94-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $325.62
5-9 $309.34
10-24 $302.83
25-49 $289.80
50-99 $283.29
100+ $276.78

In stock

Lead Time (If not in stock): 8 weeks
Miniature Temperature Transmitters, Ultra Low Profile TX94-2 TX94-2
  • Please see model TX12 for a product with similar features at a lower price.

  • Ultra-Low Profile Design -Only 3 /4 " High (Including Terminal Strip)
  • 4-20 mA Output
  • ±0.1% FS Accuracy
  • Non-Isolated
  • Mounts in Protection Head

TX94-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Additional Feature
Output Type
Output Class
Supply Voltage Type
Isolation
Programability


Models TX93 TX94 and TX95 transmitters can eliminate long runs of costly field wiring in a variety of applications. A stable 4 to 20 mA output signal is provided proportional to the transmitters specific input type and calibrated temperature range (see Range Code Table below). Adjustability of ±25% for zero and span is provided to facilitate some rangeability.

The transmitted signal eliminates noise pickup voltage drops multiple cold junction errors and requires only a twisted pair of copper wire for loop connections. TX93 TX94 and TX95 are ultra-low profile transmitters at an economical price.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does the TX94-1 come pre calibrated or must I calibrate per table 4-1 in manual?

Asked by: Lucky
Hi Lucky, Thank you for the inquiry. These come pre-calibrated. No need for extra adjustments. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-26
  • y_2025, m_2, d_9, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TX94-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Miniature Temperature Transmitters, Ultra Low Profile
$188.58
8 In Stock
RTD Miniature Temperature Transmitters
$35.78
12 In Stock
RTD Miniature Temperature Transmitters
$116.47
2 In Stock
Accessories
1.2 m (48") mounting track (TX90-BR compatible)
$33.63
0 In Stock
24 Vdc, 200 mA Power Supply
$87.15
51 In Stock
en-US
en
Save Configuration