Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Wire Transmitter for Use with Pressure Transducers and Load Cells Converts mV, V, or mA Input to 4 to 20 mA Output

Item# PXTX-703

2-Wire Transmitter for Use with Pressure Transducers and Load Cells Converts mV, V, or mA Input to 4 to 20 mA Output PXTX-703 PXTX-703
  • Provides 1000 Volt Input to Output Isolation
  • 16 Switch-Selectable Input Ranges
  • 80% Zero and Span Adjustability Within Each Input Range
  • 100 mS Response Time


SPECIFICATIONS
Input Span: 16 Ranges Switch-Selectable
Supply Voltage Range: 13 to 80 Vdc
Zero & Span Adjustability: 80% of any selected range
Accuracy(@25°C) : 0.2% of any adjusted span (includes linearity, hysteresis, stability)
Hysteresis & Repeatability: 0.05% of span
Response Time: 100 ms, maximum
Stability:
Zero: 0.02% of span/°C, whichever is greater
Span: within 0.01% of span/°C
Max. Leadwire Resistance Effect: Less than 0.25 µV per Ohm
Input Impedance:
Ranges 1 and 4: >5 MOhms, typical
Ranges 5 through 12: 200 KOhms
Ranges 13 through 16: 20 Ohms typical
Output Span: 4 to 20 mA
Min. Output Current: 3.3 mA typical
Max. Output Current: 4 to 20 mA range: 24 mA typical
Max. Change-In-Supply Voltage Effect: 0.05% of span
Output Ripple: Less than 0.1% of span, rms
RFI Effect (5 W, 470 MHz at 1.7'): <1% of span
Isolation: 1000 Vrms, input to output, input ot case, output to case
Operating Temperature Range (Ambient): -40 to 80°C (-40 to 176°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration