Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Display/Programming Front Communication Interface

DISPLAY/PROGRAMMING FRONT COMMUNICATION INTERFACE
  • RoHS Icon

Item# DRSL-DISPLAY

0  In Stock
DISPLAY/PROGRAMMING FRONT COMMUNICATION INTERFACE DRSL-DISPLAY DRSL-DISPLAY

Please see similar product DRST-CM-Programmer.

  • Required to program DRST-AC, DRST-DC, DRST-UN, DRST-UR, DRSL-U
  • Can be moved between devices and transfer configurations
  • Fixed display for visualization of process data and status

DRSL-DISPLAY Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges


Application

  • Communications interface for modification of operational parameters in DRST devices.
  • Can be moved from one device to another of the same type and download the configuration of the first device to subsequent devices.
  • Fixed display for visualization of process data and status.

Technical characteristics

  • LCD display with 4 lines featuring scrolling help text in 7 languages which guides the user effortlessly through all the configuration steps.
  • Programming access can be blocked by assigning a password. The password is saved in the device in order to ensure a high degree of protection against unauthorized modifications to the configuration.

Mounting / installation

  • Click DRSL-DISPLAY onto the front of the device mounted in the process.
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
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration