Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Signal Conditioner for AC LVDT Transducers

DIN Rail Mount Signal Conditioners for AC LVDT Transducers

$845.15

Item# LDX-D

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $845.15
10-24 $802.89
25-49 $785.99
50-99 $752.18
100+ $735.28

In stock

Lead Time (If not in stock): 9 weeks
DIN Rail Mount Signal Conditioners for AC LVDT Transducers LDX-D LDX-D
  • Operates on 10 to 30 Vdc
  • ±10 Vdc or 20 mA Selectable Output
  • Compatible with AC LVDTs

LDX-D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Programability


The LDX-D is a DC-powered conditioning module that can accept a wide range of analog inductive transducer types owing to its wide input gain. The signal polarity, span, and offset are adjustable. Output is selectable: ±10 Vdc voltage or ±20 mA current. The housing is a standard DIN rail enclosure that can clip directly to a 35 mm top-hat rail (TS35 EN50022). Transducers are connected via the screw terminals on the front of the LDX-D. Internal links and front-panel fine-adjustment potentiometers facilitate setup. By linking 2 LDX-D modules, users can perform some analog arithmetic functions, such as A + B, A– B, (A + B)/2 and (A – B)/2.

SPECIFICATIONS
Power Requirement: 10 to 30 Vdc
Supply Current:
Voltage Range: 140 mA @ 10 Vdc, 60 mA @ 30 Vdc
Current Range: 160 mA @ 10 Vdc, 70 mA @ 30 Vdc
Transducer Excitation:
Primary Voltage: 3 Vrms nominal
Primary Frequency (kHz): 5-, 10- or 13-link selectable
Signal Input:
Input Range: 55 to 5000 mV
Input Load Resistance: 100 kΩ
Signal Output:
Voltage Output: Up to ±10 Vdc
Current Output: Up to 20 mA into 150 Ω load
Output Ripple: <1 mVrms
Output Offset: Up to 100%
Temp Coefficient Gain: <0.01% FSO/°C
Temp Coefficient Offset: <0.01% FSO/°C
Warm-Up: 15 minutes recommended
Linearity: <0.1% FSO
Bandwidth (-3 dB): 500 Hz or 1 kHz, link selectable

ENVIRONMENTAL
Operating Temp: 0 to 60°C (32 to 140°F)
Storage Temp: -20 to 85°C (-4 to 185°F)

MECHANICAL
Transducer: Screw terminals
Power Supply: Screw terminals
Output Signal: Screw terminals
Weight: 120 g (4.2 oz)
Case Material: Green polyamide
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration