Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $428.85 |
5-9 | $407.41 |
10-24 | $398.83 |
25-49 | $381.68 |
50-99 | $373.10 |
100+ | $364.52 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Input | Thermocouple | RTD | ac Voltage | ac Current | Process | Strain/Bridge | Frequency Pulse |
Model No. | iDRN-TC iDRX-TC | iDRN-RTD iDRX-RTD | iDRN-ACV iDRX-ACV | iDRN-ACC iDRX-ACC | iDRN-PR DRX-PR | iDRN-ST iDRX-ST | iDRN-FP iDRX-FP |
Input Type | Thermocouple temperature sensor | RTD Temperature sensor Pt100, 500, 1000Ohm | ac Voltage | ac Current | dc Millivolt Volt and Current | Millivolt | NAMUR Contact closure low level open collector |
Input Range | J, K, T, E, R, S, B, N, J DIN thermocouple full range | alpha = 385, 392 Full range of RTD 2, 3 or 4-wire | Full Scale Range: 400 mV to 400 V | Full Scale Range: 10 mA to 5 A | Full Scale Range: 400 mV to +/-10 V 0 to 20 mA | 0 to 30 mV 0 to 100 mV ±100 mV | Full Scale Range 20K - 200M pulses 0-50 kHz |
Accuracy | ±1°C | ±0.5°C | 0.20% | 0.20% | 0.1% FS | 0.2% FS | 0.1%FS |
Resolution | 0.1°C | 0.1°C | 10 to 14 Bit | 10 to 14 Bit | 12 to 15 Bit | 13 to 15 Bit | 15 to 19 Bit |
Output | iDRX Series: 2-wire (half duplex) RS-485/iDRN Series: 0 to 10 V @ 10 mA max; 0 to 20 mA or 4 to 20 mA | ||||||
Excitation | N/A | N/A | N/A | N/A | 14 Vdc @ 25 mA | 10 V @ 30 mA | 5, 8.2 and 12.5 Vdc @ 25 mA |