Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail DC Powered AC Input Signal Splitter

DC Powered DIN Rail 4 to 20 mA Signal Splitter

Item# DRI-SP-DC

DC Powered DIN Rail 4 to 20 mA Signal Splitter DRI-SP-DC DRI-SP-DC

Refer to this Item DRSP-I-DC OR DRSL-SP2



The model DRI-SP-DC is a DIN rail mount, 4 to 20 mA signal splitter, with 2000 Vac isolation between input,output and power. It provides two fully isolated 4 to 20 mA outputs in proportion to a single 4 to 20 mA input. Front accessed zero and span potentiometers allow 50% adjustment of offset and gain to compensate for sensor errors or signal losses.

The DRI-SP-DC features plug-in screw terminals for easy installation. Two or more modules can slide together and interlock for solid, high density mounting (remove either the DIN rail foot or the adjacent unit’s faceplate, for right side or left side mounting, respectively). The module to be attached will easily slide onto the side of the mounted unit.

DC input four-wire transmitters are used to isolate and convert DC signals into proportional, standard industrial control signals. Typically an industrial control system such as a DCS or PLC requires standard industrial control signals with full isolation to ensure reliable, strong signals.

In most industrial process control or data acquisition applications, several different input sources from various field instruments (e.g. level, flow, pressure and position sensors), are common. Four-wire transmitters accept these field inputs and provide the controller (DCS & PLC) with the standard industrial signal it requires. The four-wire transmitter will increase the signal drive to high impedance loads and may improve resolution of the process variable. The DRI-SP-DC operates as a four-wire transmitter and derives its power from an independent, transformer isolated DC power source (10.8 to 26.4 Vdc).

Specifications
INPUT
Range: 4 to 20 mA
Impedance: ≤ 20 Ω
Protection: Withstands up to 24 Vdc without damage
Common Mode: 2000 Vac, input to ground
OUTPUT (2 Channels)
Range: 4 to 20 mA
Current Output Compliance: 15V (750 Ω, max)
LED Indication: Green LED indicates power on
Output Accuracy:
≤ ±0.1% of full-scale input typical
≤ ±0.2% maximum @ 23°C including linearity, repeatability and hysteresis
Adjustability: Front accessed 10 turn pot, ± 50% of range for zero and span
Stability: ≤ 0.025%/°C of full-scale maximum for full-scale and zero
Isolation: ≥ 2000 Vac between input and output and channelto- channel
Response Time: 25 msec typical (10 to 90%)
Power: 10.8 to 26.4 Vdc, 2 W per channel max
Temperature:
Operating: -5 to 60°C (23 to 140°F)
Storage: -40 to 80°C (-40 to 176°F)
Humidity (Non-Condensing):
Operating: 15 to 90% RH @ 45°C (113°F)
Soak: 90% RH for 24 hours @ 60°C (140°F)
Wire Terminal: Socketed screw terminals for 12 to 22 AWG
Weight: 227 g (0.5 lb)
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
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
35 mm (1.4") DIN rail, 1 m (3.3') length
$19.53
21 In Stock
DC power distribution bus for 2 modules
$77.16
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
DC power distribution bus for 8 modules
$170.46
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
35 mm DIN rail, 2 m (6.6') length
$36.77
29 In Stock
DC power distribution bus for 4 DRI-U-DC modules
$135.96
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration