Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail AC Voltage/Current Conditioners with Self Power

DIN Rail Mount AC Voltage/Current Signal Conditioners, Self-Powered Design

$187.11

Item# DRA-ACT-SV-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $187.11
5-9 $177.75
10-24 $174.01
25-49 $166.53
50-99 $162.79
100+ $159.04

In stock

Lead Time (If not in stock): 8 weeks
DIN Rail Mount AC Voltage/Current Signal Conditioners, Self-Powered Design DRA-ACT-SV-3 DRA-ACT-SV-3
  • DRA-ACT-SI Series AC Current Input
  • DRA-ACT-SV Series AC Voltage Input
  • Self-Powered
  • Isolated

DRA-ACT-SV-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Supply Voltage Type
Programability
Input Class
Output Class
Isolation


The DRA-ACT-SI AND DRA- ACT-SV Series are self-powered ac current and ac voltage input DIN rail mount signal conditioners that use the measured input to produce an accurate and linear output current. These signal conditioners have excellent accuracy, linearity and stability which make them unique. The DRA-ACT-SI Series of ac current input models includes models for 0-1 Aac and 0-5 Aac inputs with a choice of either 0-1 mA or 0-20 mA output. The DRA-ACT-SV Series of ac voltage input models includes models for 0-150 Vac and 0-300 Vac inputs again with a choice of either 0-1 mA or 0-20 mA output. The output current from all of these self-powered models always starts at 0 mA since these units are powered from the measured signal. Therefore, when the ac current or voltage input is zero, the output is zero. For complete safety, an internal transformer isolates the signal conditioner input from the output thus enabling these units to withstand large momentary inputs. The input to output isolation provides high output signal-to-noise ratio which makes these signal conditioners highly immune to ground loop signals and RFI.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration