Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Mount AC Voltage/Current Signal Conditioners, 2- Wire Loop Powered Design

Item# DRA-ACT-2I-1

DIN Rail Mount AC Voltage/Current Signal Conditioners, 2- Wire Loop Powered Design DRA-ACT-2I-1 DRA-ACT-2I-1
  • DRA-ACT-2I Series ACCurrent Input
  • DRA-ACT-2V Series ACVoltage Input
  • ± 0.1% Accuracy
  • Isolated


The DRA-ACT-2I AND DRA-ACT-2V Series are isolated 2-wire loop-powered ac current and ac voltage input DIN rail mount signal conditioners that convert the measured input into a proportional, linear and highly accurate 4-20 mA output current. The DRA-ACT-2I Series of ac current input models includes models for 0 to1 Aac and 0 to5 Aac inputs with 4 to20 mA output. The DRA-ACT-2V Series of ac voltage input models includes models for 0 to150 Vac, 0 to250 Vac and 0 to400 Vac inputs again with 4 to 20 mA output.

For complete safety, an internal transformer isolates the signal conditioner input from the output thus enabling these units to withstand large momentary inputs. Complete input to output isolation, high surge current capacity and high output signal-to-noise ratio make these signal conditioners highly immune to ground loop signals and RFI. These transmitters are also equipped with a “test” terminal which facilitates monitoring of the output current by measuring the voltage drop across an internal 10 Ohm resistor without disturbing the 4 to 20 mA process loop.

Specifications

GENERAL
Accuracy: ±0.1% of span typical (2-100% of span) for pure sinusoidal input
Temperature Stability: ±0.015% of span /1°C
CMR: 122 dB typical; 117 dB min Response Time: 220 msec (0-98%)
Power Supply: 10-32 Vdc
Loop Resistance: Rmax (ohms) = (Vsupply 10)/0.02

SUPPLY AND LOAD
Variation Effect: < 0.03% for full change
Test Terminal: 40 to 200 mV represents 4 to 20 mA
Output Ripple: better than 0.1% of span RMS
Frequency: 40 to 500 Hz
Output: 4 to 20 mA
Zero Adjust: ±35% min
Span Adjust: ±25% min
Operating Ambient: 32 to 158°F (0 to 70°C); 5 to 95% RH, noncondensing
Storage Temperature: -13 to 185°F (-25 to 85°C)
Enclosure: polycarbonate
Mounting: standard 35 mm DIN rail or wall mount
Dimensions: 2.87" H x 1.28" W x 4.49" D (73 x 32.5 x 114 mm)
Weight: 0.5 lb (0.2 kg)

DRA-ACT-2I SERIES
(AC CURRENT INPUT)
Input: 0 to 1 Aac, 0 to 5 Aac
Input Power Consumption: 0.26 VA at 5 Aac input
Inrush Current: 40 Aac RMS max for 8 sec every 10 min; 75 Aac RMS max for 1 sec every 10 min DRA-ACT-2V
(AC VOLTAGE INPUT)
Input: 0 to 150 Vac, 0 to 250 Vac. 0 to 400 Vac
Input Power Consumption: 0.3 VA at 120 Vac input; 1.4 VA at 230 Vac input
Isolation: 2.5 KV RMS for one minute

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration