Added to Your Shopping Cart
The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.
Added to Your Shopping Cart
The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
Added to Your Shopping Cart
The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.
Added to Your Shopping Cart
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Added to Your Shopping Cart
CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.
Added to Your Shopping Cart
The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)
Added to Your Shopping Cart
The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
Added to Your Shopping Cart
The DRF-LC Series Conditioners are load cell input with 0-10V or 4-20mA output. For load cells with 1, 2, or 3 mV/V output. Full scale at 10, 20, or 30mV. Pre-tare jumpers
Added to Your Shopping Cart
The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.
Added to Your Shopping Cart
The DRSL-RTD-LP is a 2, 3, or 4-wire PT100 RTD input conditioner. Output loop powered with high accuracy and slim housing. Pre-calibrated temp range DIP switch selected.
Added to Your Shopping Cart
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Added to Your Shopping Cart
DR-IO Conditioners convert TTL levels to PLC levels and vice versa. Logic levels switch high level AC/DC circuits and vice versa. Wide logic voltage range and Low profile.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy
Added to Your Shopping Cart
The DRST-FR converts frequency/pulse inputs to a 4-20mA or 0-10V DC output. PNP/NPN output, relay output. Universal power supply. Configurable with TXUN-KIT device.
Added to Your Shopping Cart
The DRA-RTT-2 is a DIN Rail loop powered signal conditioner with RTD input and 4-20mA linearized output. It has ± 0.1% accuracy and is field rangeable and low cost.
Added to Your Shopping Cart
The DRG-AR Series Conditioners are TC, RTC, DC or AC voltage and current input with 2 SPDT Relay Outputs. Field configurable ranges with adjustable setpoints.
Added to Your Shopping Cart
The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
Added to Your Shopping Cart
DRA-ACT-S Series DIN Rail Conditioners are self powered AC Current/Voltage input and convert to either 0-1mA or 0-20mA output. Self powered design.
Added to Your Shopping Cart
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Added to Your Shopping Cart
The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.