Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Paperless Recorder Data Acquisition System w/ Color Display

Paperless Recorder

$3,994.85

Item# RD8902

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,994.85
5-9 $3,795.11
10-24 $3,715.21
25-49 $3,555.42
50-99 $3,475.52
100+ $3,395.62

In stock

Lead Time (If not in stock): 19 weeks
Paperless Recorder RD8902 RD8902
  • Up to 18 Isolated Analog Inputs
  • 6.1' Color TFT Display
  • Plug & Play I/O Cards, 6 Slots
  • User Friendly with Bar Graph, Numerical, Vertical or Horizontal Trend Display

RD8902 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Form Factor
Display Size
Max Sample Rate
Number of Alarms Relays
Triggers
Communication Protocol
Power


The OMEGA™ RD8900 Series paperless recorder offers real time display of data in a variety of formats on a high resolution (VGA) color TFT display. The user friendly unit with plug & play cards can easily be set to monitor, record, and evaluate any application. The user can access data on the screen, as well as from a remote site via the standard ethernet or optional RS233/422/485 serial interface. The historical data may be stored in a flash ROM, compact flash card, or collected in a remote host PC for evaluation and print out. The unit's compact size saves space and requires less than 7' behind a panel.

Characteristics
Type Range Accuracy @25°C Input Impedance
J-120 to 1000°C
(-184 to 1832°F)
±1°C2.2 MΩ
K-200 to 1370°C
(-328 to 2498°F)
±1°C2.2 MΩ
T-250 to 400°C
(-418 to 752°F)
±1°C2.2 MΩ
E-100 to 900°C
(-148 to 1652°F)
±1°C2.2 MΩ
B0 to 1820°C
(32 to 3308°F)
±2°C
(200 to 1820°C)
2.2 MΩ
R0 to 1767.8°C
(32 to 3214°F)
±2°C2.2 MΩ
S0 to 1767.8°C
(32 to 3214°F)
±2°C2.2 MΩ
N-250 to 1300°C
(-418 to 2372°F)
±1°C2.2 MΩ
L200 to 900°C
(-328 to 1652°F)
±1°C2.2 MΩ
PT100
(DIN)
-210 to 700°C
(-346 to 1292°F)
±0.4°C1.3 KΩ
PT100
(JIS)
-200 to 600°C
(-328 to 1112°F)
±0.4°C1.3 KΩ
mV-8 to 70 mV±0.05%2.2 MΩ
mA-3 to 27 mA±0.05%70.5 Ω
0~1V-0.12 to 1.15 V±0.05%32 KΩ
0~5V-1.3 to 11.5 V±0.05%332 KΩ
1~5V-1.3 to 11.5 V±0.05%332 KΩ
0~10V-1.3 to 11.5 V±0.05%332 KΩ


Screen shots

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Paperless Recorder
$355.39
0 In Stock

Related Categories

en-US
en
Save Configuration