Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Universal Input Chart Recorder with Digital Display

100 and 180 mm Programmable Chart Recorders

Item# RD102B

100 and 180 mm Programmable Chart Recorders RD102B RD102B

This series has been discontinued, for a potential replacement see RD5100-Series.

  • Digital and Bar Graph Display
  • 1, 2, 3, 4 Continuous Pens or 6-Point Dot Printing Models (RD1800B Also Has 12, 18, 24 Dot Printing)
  • Universal Inputs: Thermocouple, RTD, Voltage
  • Programmable Input Types, Full Scale Ranges, Alarms, Chart Speed

RD102B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Measurement Type
Chart Time
Number of Alarm Relays
Additional Features
Measurement Range


The RD100B 100 mm (4") and RD1800B 180 mm (7") Series programmable chart recorders are easy to use. They feature universal thermocouple, RTD, and DC voltage (mV or V) inputs, as well as an analog bar graph and a digital display.
Each recorder can print out—at programmed intervals or on demand—the date and time, channel number, scale marking, tag number, proper engineering units, chart speed, alarm value, and complete program list.
The non-contact, ultrasonic pen-position transducer is more accurate than standard pen mechanisms. The wear-free, brushless DC servo-motor eliminates the need for motor brushes, lead wire, and connectors, and is directly mounted to the printed circuit board. These 2 features contribute to the long, trouble-free life of these recorders.
Optional Communication Output The optional RS422A/485 or Ethernet interface lets the user connect up to 32 units on a multidrop line to a single host computer for data logging or input/output of any setup parameter.
Versatile Alarm and Remote Control Functions (Optional)
The user can select up to 4 of the following 6 alarm types: high/low limit, deviation high/low limit, rate of change high/low. Optional alarm relay contact outputs are front-panel selectable. Also included is a remote control feature, which lets the user select any 5 of the following functions through the front keypad: recording start/stop chart speed change manual printout start message printout start (up to 5 user-defined messages).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
100 and 180 mm Programmable Chart Recorders
$66.81
6 In Stock
Accessories
Z-fold chart paper (pkg. of 1) 180 mm x 20 m (7" x 65') RD1800 Series
$35.36
58 In Stock
6-color print ribbon for RD1806, RD1812, RD1818 and RD1824
$108.92
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Z-fold chart paper (pkg. of 1) 100 mm x 16 m (4" x 52') RD100A Series
$38.08
81 In Stock
en-US
en
Save Configuration