Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Circular Temperature Chart Recorder with Built-In Bi-Metal Sensor

Circular Temperature Chart Recorders with or w/out Display, Built in Sensor
  • RoHS Icon
  • CE Approved

$227.76

Item# CT88D-0-100F/7D

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $227.76
5-9 $216.37
10-24 $211.82
25-49 $202.71
50-99 $198.15
100+ $193.60

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 5 left

Limited Stock
Circular Temperature Chart Recorders with or w/out Display, Built in Sensor CT88D-0-100F/7D CT88D-0-100F/7D
  • 152 mm (6') Chart
  • Built-In Bi-Metal Temperature Sensor
  • On/Off Switch
  • Portable, Wall Mount, or Free-Standing

CT88D-0-100F/7D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Chart Rotation Time
Temperature Range
Features


This product is no longer available. Please see CT87 as a possible alternative or contact our Engineering department for a viable replacement.

SPECIFICATIONS

Accuracy: ±2% FS
Chart Size: 152 mm (6") diameter
Dimensions: 23.5 H x 18.4 W x 7.0 cm D (9¼ x 7¼ x 2¾")
Shipping Weight: 2.25 kg (5 lb)
Power: 115 Vac power adaptor or two 9V alkaline batteries (included)
Battery Only Operation: 1 year
Sensor Type: Bi-metal
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration