Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 or 2 Channel Programmable Universal Input Circular Recorders

Single and Dual Pen Circular Recorder with Digital Display

$2,820.45

Item# CT7100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,820.45
5-9 $2,679.43
10-24 $2,623.02
25-49 $2,510.20
50-99 $2,453.79
100+ $2,397.38

In stock

Lead Time (If not in stock): 16 weeks
Single and Dual Pen Circular Recorder with Digital Display CT7100 CT7100
  • 1 or 2 Pen Versions, 250 mm (10') Chart
  • mv, V, mA, Thermocouple or RTD Inputs
  • Programmable Inputs
  • Optional Alarms

CT7100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Number of Alarm Relays
Additional Features
Measurement Type
Measurement Range
Chart Time


The CT7000 microprocessor-based circular chart recorder measures, displays, records, and controls up to two process variables from a variety of inputs. Record and control functions, alarm settings and other parameters are easily configured via the keys on the front cover and self-prompting displays. The CT7000 offers a 250 mm (10") circular chart and 4-digit LED display(s). Display resolution and filters are user configurable.

Two alarm settings are provided for each pen. Each alarm is user configurable as process high or low, deviation from setpoint (above or below), or deviation band (open or closed within band). An alarm hysteresis adjustment is user configurable. Optional control capability includes on/off and PID control. Output type selections include SPST relay, SSR driver and 4-20 mAdc (user configurable to 0-20 mAdc). Also, 4-20 mAdc outputs may be used for retransmitting the process value. Digital communications is optional.

Use the "Part Number Builder" below to get pricing for chart paper.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can we change the resolution? I tried to change the resolution and made to 2. But when I apply 10bar, its showing 1.00bar. when I apply 1bar then 0.10bar. How can i get 0.01bar resolution in the recorder model CT711000000022

Asked by: Jack sparrow
Hi Jack, Thank you for the inquiry. Set EUU to 1000 , and resolution to 2, if full scale input will be 10.00. Please send request to TEMP@OMEGA.COM if more assistance is needed. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-08-09

Is it possible to retrofit a model to one with analog outputs? I.e. 710200100021 to have analog output ? Or would we need to order new units.

Asked by: ESat
Thank you for your inquiry. A new unit would need to be purchased.
Answered by: Application Engineer CB
Date published: 2023-07-12
  • y_2024, m_8, d_23, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CT7100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Single and Dual Pen Circular Recorder with Digital Display
$997.50
0 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$655.25
0 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$54.26
3 In Stock
SINGLE AND DUAL PEN CIRCULAR RECORDER PAPER 0-100/24
$51.36
43 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$54.26
15 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$54.26
13 In Stock
Circular paper refill, 100 qty., 7-day, 0 to 100 Range
$51.36
34 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$54.26
7 In Stock
Accessories
Green replacement pens, pkg. of 5 channel 2 only (shelf life is one year)
$52.78
24 In Stock
Red replacement pens, pkg. of 5 channel 1 only (shelf life is one year)
$52.78
22 In Stock
2 Relay Board for CT7100
$815.79
0 In Stock
Circular paper refill, 100 qty., 24-hr
$54.26
25 In Stock
Circular paper refill, 100 qty., 7-day
$54.26
4 In Stock

Related Categories

en-US
en
Save Configuration